KIT_AURIX_TC275_ARD_SB

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Hitex ShieldBuddyTC275 – AURIX™ powered Arduino UNO R3 hardware compatible platform

 

The Hitex ShieldBuddyTC275 is (currently) the world’s smallest AURIX™ development board. The Hitex ShieldBuddyTC275 is fitted with the Infineon TC275 32-bit multicore processor on a board following the Arduino standard making it compatible with most of the 100's of application shields that are available. The familiar Arduino IDE can still be used, with extensions for triple-core programming. Evaluation licenses for a complete set of development tools are available which makes this kit ideal for getting started on a high end real time embedded industrial or automotive application as well as students and hobbyists.

 

Order Nr.: KIT_AURIX_TC275_ARD_SB, Price: 99,- EUR, Buy Online


Parametric KIT_AURIX_TC275_ARD_SB
Configuration   SAK-TC275T-64F200W CA
Configuration   SAK-TC275TP-64F200W CA
Family   Microcontroller
Target Application   Automation
Target Application   Automotive
Target Application   Commercial, construction and agricultural vehicles (CAV)
Target Application   Consumer
Target Application   Industrial
Target Application   Lighting
Target Application   Medical
Target Application   Motor Control & Drives
Target Application   Motorcycles, E-bikes & small E-vehicles
Target Application   Power Supplies
Target Application   Solar Energy Systems
Target Application   Wind Energy Systems
Qualification   Industrial
Type   Evaluation board
Input Type   Digital & analog
Description   The Hitex ShieldBuddyTC275 is (currently) the world’s smallest AURIX development board. The Hitex ShieldBuddyTC275 is fitted with the Infineon TC275 32-bit multicore processor on a board following the Arduino™ standard making it compatible with most of the 100's of application shields that are available. The familiar Arduino IDE can still be used, with extensions for triple-core programming. Evaluation licenses for a complete set of development tools are available which makes this kit ideal for getting started on a high end real time embedded industrial or automotive application as well as students and hobbyists.

Data Sheet

Title Size Date Version
3.7 MB 28 Feb 2017 01_00

User Manual

Title Size Date Version
23.7 MB 28 Feb 2017 02_02
Sales Product Name KIT_AURIX_TC275_ARD_SB
OPN KITAURIXTC275ARDSBTOBO1
Product Status active and preferred
Order online
Package Name -
Completely lead free
Halogen free
RoHS compliant yes
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.