IPW80R280P7

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

A new benchmark in efficiency and thermal performance


Description:

800V CoolMOS TM P7 series is a perfect fit for low power SMPS applications by fully addressing market needs in performance, ease-of-use and price/performance ratio. It mainly focuses on flyback applications including adapter and charger, LED driver, audio SMPS, AUX and industrial power. 

 

This new product family offers up to 0.6 percent efficiency gain and 2°C to 8°C lower MOSFET temperature compared to its predecessor as well as to competitor parts tested in typical flyback applications. It also enables higher power density designs through lower switching losses and better DPAK R DS(on) products.

 

Overall, it helps customers save BOM cost and reduce assembly effort.

Summary of Features:

  • Best-in-class FOM R DS(on) * E oss; reduced Q g, C iss and C oss
  • Best-in-class DPAK R DS(on) of 280mΩ
  • Best-in-class V (GS)th of 3V and smallest V (GS)th variation of ± 0.5V
  • Integrated Zener diode ESD protection up to Class 2 (HBM)
  • Best-in-class quality and reliability
  • Fully optimized portfolio

Benefits:

  • 0.1% to 0.6% efficiency gain and 2°C to 8°C lower MOSFET temperature as compared to CoolMOS™ C3
  • Enabling higher power density designs, BOM savings and lower assembly cost
  • Easy to drive and to design-in
  • Better production yield by reducing ESD related failures
  • Less production issues and reduced field returns
  • Easy to select right parts for fine tuning of designs

Target Applications:



Parametric IPW80R280P7
Budgetary Price €€/1k   1.62 
Package   TO-247
VDS  max 800.0V
RDS (on)  max 280.0mΩ
Polarity   N
ID  max 17.0A
Ptot  max 101.0W
IDpuls  max 45.0A
VGS(th)  min  max 2.5V  3.5V
QG   36.0nC 
Rth   1.2K/W 
RthJC  max 1.2K/W
RthJA  max 62.0K/W
Operating Temperature  min  max -55.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   THT
Qgd   15.0nC 

Data Sheet

Title Size Date Version
950 KB 14 Jul 2016 02_00

Product Brochure

Title Size Date Version
1.5 MB 09 Jun 2016 06_16
2.7 MB 27 Apr 2017 02_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
701 KB 30 Nov 2015 01_00
1 MB 01 Nov 2012 01_00
2.4 MB 30 Mar 2017 01_00
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00

Product Brief

Title Size Date Version
281 KB 22 Aug 2017 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
521 KB 10 Oct 2016 01_00
1.9 MB 03 May 2013 01_00
22.2 MB 21 Feb 2017 00_00
298 KB 08 Sep 2016 01_00
3.5 MB 15 May 2017 01_00
264 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
310 KB 10 Oct 2016 01_00
Sales Product Name IPW80R280P7
OPN IPW80R280P7XKSA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO247-3
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 240
Packing Type TUBE
Moisture Level NA

Evaluation Boards

Board Family Description Status
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred

Simulation Models

Title Size Date Version
673 KB 22 Aug 2017 02_00
800 V CoolMOS™ P7 - 个在效率和温度方面的新路标

800 V CoolMOS™ P7 - 个在效率和温度方面的新路标

通过这个短片客户可以对 800 V CoolMOS™ P7有一个整体的了解: 认识到800 V CoolMOS™ P7 的最佳性能,先进的易用性,和性价比定位。
Length 6:45
800 V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

800 V CoolMOS™ P7 - a new benchmark in efficiency and thermal performance

With this video customers get an overview about 800 V CoolMOS™ P7 in terms of its best-in-class performance, state of the art ease-of use as well as price/performance position.
Length 7:38

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.