IR2520D

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

600V Ballast Controller IC with Adaptive Zero-Voltage Switching, Internal Crest Factor OCP and an Integrated Bootstrap Diode


Benefits:

  • 600V Half Bridge Driver
  • Integrated Bootstrap FET
  • Adaptive zero-voltage switching (ZVS)
  • Internal Crest Factor Over-Current Protection
  • 0 to 6VDC Voltage Controlled Oscillator
  • Programmable minimum frequency
  • Micropower Startup Current (80uA)
  • Internal 15.6V zener clamp on Vcc
  • Small DIP8/SO8 Package
  • Also available LEAD-FREE (PbF)

Target Applications:

  • Lighting Fluorescent Ballast

Parametric IR2520D
Budgetary Price €€/1k   0.93 
Package   8-pin DIP
Topology   Half-Bridge Resonant

Data Sheet

Title Size Date Version
335 KB 02 Mar 2004

Application Brochure

Title Size Date Version
3.3 MB 01 Mar 2016 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
Sales Product Name IR2520D
OPN IR2520DPBF
Product Status active
Order online Buy online
Package Name PDIP8
Completely lead free yes
Halogen free no
RoHS compliant yes
Packing Size 50
Packing Type TUBE
Moisture Level THP

Evaluation Boards

Board Family Description Status
IRPLCFL5E
  • IR2520D
active
IRPLMB1E
  • IR2520D
active

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.