EVAL_IPT015N10N5_TOLL

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The 5kW Evaluation Board represents Infineon’s solution for an inverter stage of high power motor control applications such as forklifts or low speed cars. This reference design is showing the performance of Infineon's Power MOSFET family OptiMOS™ in the new TO-Leadless package in terms of parallelization and thermal behavior.

5 variants of the board available:

60V IPT007N06N 0.75mΩ
80V IPT012N08N5 1.2mΩ
100V IPT015N10N5 1.5mΩ
100V IPT020N10N3 2.0mΩ
150V IPT059N15N3 5.9mΩ

To order, please contact the support !

 

Summary of Features:

  • Topology: B6 inverter
  • Continuous current: >100A
  • Board dimensions: 102mm x 139mm

Summary of the components of the board

  • B6 Motor inverter
  • 30 pcs. OptiMOS™ in TO-Leadless

Target Applications:


Parametric EVAL_IPT015N10N5_TOLL
Product Name   IPT015N10N5
Configuration   60V IPT007N06N 0.75mΩ
Configuration   80V IPT012N08N5 1.2mΩ
Configuration   100V IPT015N10N5 1.5mΩ
Configuration   100V IPT020N10N3 2.0mΩ
Configuration   150V IPT059N15N3 5.9mΩ
Family   MOSFET
Target Application   Motor Control & Drives
Applications   Forklift
Applications   Light Electric Vehicles
Applications   Microcars
Applications   Pedelec
Applications   e-Scooter
Applications   µCars
Qualification   Industrial
Type   Evaluation Board
Topology   B6 Bridge
Input Type   DC

Data Sheet

Title Size Date Version
1 MB 24 Jan 2017 02_02

Application Notes

Title Size Date Version
654 KB 17 Sep 2013 01_00
970 KB 19 Oct 2016 01_01

Product Brief

Title Size Date Version
436 KB 30 Jun 2017 01_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
Sales Product Name EVAL_IPT015N10N5_TOLL
OPN EVALIPT015N10N5TOLLTOBO1
Product Status on request
Order online Buy online
Package Name --
Completely lead free
Halogen free
RoHS compliant no
Packing Size 1
Packing Type CONTAINER

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.