PVT412S
Overview
1 Form A Photovoltaic Relay in a 6-pin SMT Package
400 V, 240 mA AC/360 mA DC single-pole Photovoltaic Relay in a 6-pin SMT Package. This normally open solid-state relay can replace electromechanical relays in many applications. This SSR is specifically designed for telecom applications but can also be used in other applications.
Summary of Features
- HEXFET Power MOSFET output
- 4.000 V(rms) I/O isolation
- Very low on-resistance (RDD-ON)
- Linear AC/DC operation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Potential Applications
- Control of AC power line (up to 240 VAC) industrial loads
- Control of DC industrial loads up to +/-300 VDC
- On/Off hook switch
- Dial-pulse generation
- Electro mechanical relay replacement
Support


