PVT212
Overview
1 Form A Photovoltaic Relay in a 6-pin DIP Package
150 V, 550 mA AC/825 mA DC, single pole Photovoltaic Relay in a 6-pin DIP Package. This normally open solid-state relay can replace electromechanical relays in many applications. These SSRs are specifically designed for industrial control and peripheral telecom applications.
Summary of Features
- HEXFET Power MOSFET output
- 4.000 V(rms) I/O isolation
- Very low on-resistance (RDD-ON)
- Linear AC/DC operation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Potential Applications
- Control of AC (up to 90 VAC) industrial loads
- Control of DC industrial loads up to +/-120 VDC
- Telecom line switching
- Electro mechanical relay replacement
Support