PVN012
Overview
1 Form A Photovoltaic Relay in a 6-pin DIP Package
20 V, 2.5A AC/ 4.5A DC single-pole Photovoltaic Relay in a 6-pin DIP Package. The PVN012 is a single-pole, normally open solid-state relay. These units exceed the performance capabilities of electromechanical relays in life, sensitivity, stable onresistance, miniaturization, magnetic insensitivity and ruggedness. They are ideally suited for switching high currents or low level signals without distortion or injection of electrical noise.
Summary of Features
- 100 mΩ On-Resistance
- 2.5 - 4.5 Amp capacity
- Linear AC/DC operation
- 4.000 V(rms) I/O isolation
- Bounce-free operation
- Solid state reliability
- UL recognized
- ESD Tolerance:
- 4000 V human body model
- 500 V machine model
Support


