TEMPFET™ | automotive low-side temperature protected switch
Temperature-protected low-side power switches for 12 V and 24 V automotive and industrial applications
TEMPFET™ are temperature-protected low-side switches and provide a basic level of protection via their integrated temperature sensor. The sensor is available on external pins to enable fast switching and flexible temperature response control. This family has been established in the market for almost 30 years now and is not intended for new designs. Alternative products are low-side power switches from the Classic HITFET™ and HITFET™ + family.
- RDS(ON) down to 6.5 mΩ
- One channel
- Operating voltage up to 55 V
- Overtemperature protection
- Fast switching up to 1 MHz
- AEC-Q100 qualified
Temperature-protected low-side power switches
TEMPFET™ are temperature-protected low-side switches and provide a basic level of protection via their integrated temperature sensor for 12 V and 24 V automotive and industrial applications. The sensor is available on external pins to enable fast switching and flexible temperature response control. This family, which has been established in the market for almost 30 years now and is not intended for new designs. Alternative products are low-side power switches from the Classic HITFET™ and HITFET™ + family.
More about Infineon low-side smart power switches
Please go to our Infineon low-side smart power switches for the latest information!
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.