BTS3080EJ
Overview
The BTS3080EJ is a 80 mΩ single channel Smart Low-Side Power Switch with in a PG-TDS08-31 package providing embedded protective functions.
The power transistor is built by an N-channel vertical power MOSFET. The device is monolithically integrated. The BTS3080EJ is automotive qualified and is optimized for 12V automotive applications.
Summary of Features
- Single channel device
- Very low output leakage current in OFF state
- Electrostatic discharge protection (ESD)
- Embedded protection functions
- ELV compliant package
- Green Product (RoHS compliant)
- AEC Qualified
Potential Applications
- Suitable for resistive, inductive and capacitive loads
- Replaces electromechanical relays, fuses and discrete circuits
Training
Support