BTG7050-2EPL 12 V | 50 mΩ | 3 A | adjustable current limitation up to 8.86 A | 2 channel smart high-side power switch | analog current sense, digital diagnostic
The BTG7050-2EPL, as part of the PROFET™ Load Guard family, is a dual channel smart high-side power switch, providing protection functions and enhanced diagnostic capabilities. It is equipped with adjustable overcurrent limitation to offer high reliability for protecting the system: In case of a short circuit to ground, the PCB traces, connectors, as well as loads, can be protected. Furthermore, the BTG7050-2EPL has a capacitive load switching mode implemented to charge big capacitive loads and to reduce current peaks during switch on of capacitors. By these features, the device addresses different use cases for intelligent power distribution (load supply protection, wire protection and power supply protection) and a broad range of applications.
Summary of Features
- Switch ON capability while inverse current condition (InverseON)
- Capacitive load switching mode to charge big capacitive loads in safe operation area
- Automotive qualified in accordance with AEC Q100 Grade1 and ISO 26262-ready documentation available for registered Infineon partners
- Diagnostic: Proportional load current sense, open load in ON and OFF state and short circuit to ground and battery
- Protection: Adjustable overcurrent limitation via external resistor and absolute and dynamic temperature protection with restart control
Benefits
- Choose PROFET™ Load Guard for a broad range of use cases: load supply protection, load control and self-protection, power supply protection and wire protection
- Perform precise module diagnosis with best in class kILIS performance in smart high-side power switches in low current areas
- Cover a broad range of capacitive loads with ONE device using capacitive load switching mode (CLS mode)
- Protect sensitive input filters of various ADAS applications with one PROFET™ Load Guard device using adjustable overcurrent limitation
- Load and design flexibility due to pin and footprint compatibility within the whole family and to the PROFET™ +2 12V portfolio
- ISO 26262-ready for supporting the integrator in evaluation of hardware element acc. to ISO 26262
Access to ISO 26262-ready documentation:
- Please register for myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our MyICP portal
Potential Applications
- Suitable for driving resistive, inductive and capacitive loads with currents up to 3 A
- Suitable for future power distribution architectures
- Protection of system supply, load supply and wires
- Main switch for ECU power supply
- Suitable for driving ADAS & AD modules, e.g. cameras, radar, ultrasonic, and LIDAR modules
- Suitable for driving communication modules, e.g. antennas, Bluetooth, V2X, WiFi
- Replaces electromechanical relays, fuses and discrete circuits
- Suitable for driving sensor heating elements


