ITS6035S-EP-K 24 V | 35 mΩ | 5 A | adjustable current limitation up to 13.2 A | 1 channel smart high-side power switch | analog current sense, digital diagnostic | PG-TSDSO-14 | discharge PIN | PROFET™ Industrial
Overview
The ITS6035S-EP-K is a industrial single channel smart high side switch providing diagnosis capabilities and enhanced protection functions. The device offers an adjustable current limitation to offer higher reliability for protecting the system. The ITS6035S-EP-K is designed to switch resistive, inductive or capacitive loads, like PLC (programmable logic controller with 2 A or more load current) and other automatic industrial application.
Summary of Features
- Single channel smart high-side power switch with integrated protection and diagnosis
- Maximum RDS(ON) 35 mΩ at Tj = 25°C
- Overvoltage lockout
- Supply voltage tolerance up to 60 V
- User adjustable current limitation ranging from: 3 A to 13.2 A
- Analog current sense pin
- Open load diagnosis
- Synchronized discharge functionality
- 24 V control inputs compatible to 3.3 V and 5 V logic levels
- Very small TSDSO-14 package
Benefits
- Choose PROFET™ Industrial for a broad range of use cases: load supply protection, load control and self-protection, power supply protection and wire protection
- Perform precise module diagnosis kILIS performance in smart high-side power switches
- Protect sensitive input filters of various applications with one PROFET™ Industrial device using adjustable overcurrent limitation
- Product validation according to JEDEC standard “JESD47J”
Potential Applications
- Digital output modules (PLC applications, factory automation)
- Industrial peripheral switches and power distribution
- Switching resistive, inductive and capacitive loads in industrial environments
- Replacement for electromechanical relays, fuses and discrete circuits
- Most suitable for loads that require a flexible but precise current limit
Training

- Analyze why Infineon’s PROFET™ Industrial high-side switches are suitable for industrial automation, and how they contribute to solving the main design challenges evolving out of the current market trends
- Identify the target applications that require PROFET™ Industrial devices, with a focus on industrial applications and introduce Infineon’s portfolio to recognize its key features, benefits, and value proposition
Support