PROFET™ Industrial | Smart high-side switch
PROFET™ Industrial products were designed for a variety of industrial applications including all types of resistive, inductive, and capacitive loads
Our PROFET™ Industrial switches offer robust and reliable high-voltage solutions for industrial applications. They can switch all types of resistive, inductive, and capacitive loads, as well as higher inductive loads and drive relays smoothly. Our switches are perfect for replacing electromechanical relays, fuses, and discrete circuits.
- RDS(ON) range 27 – 1000 mΩ
- Up to 60 V operating voltage
- Up to 8 channels digital outputs
- Industrial qualified, JEDEC JESD47J
- High energy capability
- Basic self-protection & diagnosis
- Power packages available
- Analog current sense available
- Adj. current limitation available
- Overvoltage lockout available
- High clamping voltage
About PROFET™ Industrial family
The well-established high-side switch PROFET™ Industrial products were designed for targeting a variety of industrial applications which include all types of resistive, inductive and capacitive loads. Due to their outstanding energy robustness, they are perfectly suitable for switching even higher inductive loads and driving relays. Their main application areas include high-voltage applications (VBAT up to 58 V), high-speed PWM applications (up to 1 kHz) and they are most notably capable of switching higher inductances smoothly. PROFET™ Industrial can be applied to drive any kind of sensor units, Indicators, displays, LEDs, relays, valves and magnetic actuators or replace electromechanical relays, fuses and discrete circuits.
Application example: Industrial automation system diagram
- Right fit for digital output switches, motor or robot control, protected switching of decentralized loads like sensors or auxiliary supply
- Suitable for all types of complex loads including high inductances (high EAS)
- Outstanding robustness & reliability as required by industrial mission profiles
- Thermally optimized products with low RDS(on) to deal with the high ambient temperatures and limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration and applications with space constraints
Application example: Programmable Logic Controller (PLC)
- Suitable for all types of complex loads including high inductances (EAS) as PLC manufacturers cannot predict how the end customer will use the digital outputs
- Outstanding robustness & reliability as required by Industrial mission profiles
- Thermally optimized products with low RDS(on) to deal with the high ambient temperatures within I/O modules with limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration
- Addressing the I/O modules quasi standard currents 2 A & 0.5 A, but also lower currents as within micro-PLCs
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
1. Industrial Automation System Diagram
System benefits
- Right fit for digital output switches, motor or robot control, protected switching of decentralized loads like sensors or auxiliary supply
- Suitable for all types of complex loads including high inductances (high EAS)
- Outstanding robustness & reliability as required by industrial mission profiles
- Thermally optimized products with low R DS(on) to deal with the high ambient temperatures and limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration and applications with space constraints
Application Examples
2. PLC – Programmable Logic Controller digital output modules
System benefits
- Suitable for all types of complex loads including high inductances (EAS) as PLC manufacturers cannot predict how the end customer will use the digital outputs
- Outstanding robustness & reliability as required by Industrial mission profiles
- Thermally optimized products with low RDS(on) to deal with the high ambient temperatures within I/O modules with limited or even no cooling
- Diagnosis & protection for safe system operation
- Small & compact design for higher Integration
- Addressing the I/O modules quasi standard currents 2 A & 0.5 A, but also lower currents as within micro-PLCs