BTS50080-1TMC
Overview
The BTS50080-1TMC is a one channel high-side power switch in PG-TO220-7-4 package providing embedded protective functions
The power transistor is built by a N-channel vertical power MOSFET with charge pump. The design is based on Smart SIPMOS chip on chip technology. The BTS50080-1TMC has a current controlled input and offers a diagnostic feedback with load current sense and a defined fault signal in case of overload operation, overtemperature shutdown and/or short circuit shutdown.
Summary of Features
- Enhanced specification of load current sense
- Reversave™
- Very low standby current
- Current controlled input pin
- Improved electromagnetic compatibility (EMC)
- Fast demagnetization of inductive loads
- Stable behavior at under-voltage
- Green Product (RoHS compliant)
- AEC qualified
Benefits
- High load current capability
- High inrush current capability
- High energy capability
- Integrated protection functionality
- Integrated diagnosis functionality
Potential Applications
- Automotive Body & Convenience
- Automotive Lighting
- Power Distribution
- Relay Replacement
- Fuse Replacement
- Heating Applications
Training
Support