TLE7233EM
TLE 7233EM is a four channel low-side relay switch (1Ω per channel) in PG-SSOP-24-5 package providing embedded protective function
It is especially designed as a rely driver for automotive applicants. The 8 bit serial interface (SPI) is provided for control and diagnostics of the device and loads. The SPI interface provides daisy-chain capability The TLE 7233EM is equipped with an input pin that can be individually routed to the output control of each channel and therefore offer complete flexibility in design and PCB layout. The input multiplexer is controlled via SPI. The limp home pin (LHI) provides a simple use of the input pins; this enables a direct connection between the input pins and their corresponding outputs. The limp home function works under VDDA in order to ensure functionality even with a missing digital supply.
Summary of Features
- 4 channel low side relay driver
- 8 bit SPI for diagnostics and control
- SPI providing Daisy Chain Capability
- Limp Home functionality
- Very wide range for digital Supply Voltage
- Four input pins provide flexible and straight forward PWM operation
- Stable behavior at under voltage
- Green product (RoHS complaint)
- AEC Qualified
Benefits
- Less Microcontr. I/Os needed
- Protection of load and device
- Reduced PCB space
- Improved reliability
- less external components
- Cost savings
Potential Applications
- Body Control Modules
- Door Modules
- ECU's
- Industrial Automation
- Relay and solenoid drive
- Stepper motor drive


