SPIDER+ LED | Multichannel SPI Driver Enhanced Relay Control
Overview
The SPIDER+ LED devices combine the feature set of the SPIDER+ family with additional features to drive small bulbs or LEDs
Beside one highside channel device, three configurable devices support LED designs in the most cost efficient way with diagnosis and protection features.
Products
Highlights
| Applications | Key features |
|---|---|
|
|
- Up to 8 Channel with one device or 4 channel per battery feed - can support left and right real light with basic function like break, tail, indicator
- Full diagnostic for proper analysis of light status
- Excellent protection to support wire harness reduction - smallest possible diameter can be used!

Videos
Training
Support