TLE8104E
Overview
Smart 4-channels Low-Side Switch in Smart Power Technology. The TLE8104E is designed for Powertrain applications and it's equipped with a Serial Peripheral Interface (SPI) for control and diagnosis
All channels are protected against over-current/temperature and enhanced with an active clamping circuitry for driving inductive loads. Load status detection is possible over the SPI for: Short to GND (SCG), Open Load (OL), and Short to Battery (SCB). 4 input pins are available for direct PWM control of the switches.
Summary of Features
- 8-bit SPI
- 4x Direct Input Pins
- Fault pin
- Programmable Active-Low/High logic
- Active Clamping
- Diagnosis for SCG, OL and SCB
- Over-Current Protection (I-limit)
- Over-Temperature Protection
- IC Over-Temperature Warning
- Electrostatic Discharge (ESD) Protection
- Low Quiescent Current Mode
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Inductive Load Clamping
- Small Exposed Pad Package
- Full Protection
- Full Diagnosis
- SPI communication
Potential Applications
- Engine Management
- Driving Resistive/Inductive Loads (Solenoids, Injectors, Valves, Relays)
- Industrial Applications
Support


