AUIPS2031R
Automotive Q100 Intelligent Power Switch 1 Channel Low Side Driver in a D-Pak Package
The AUIPS2031R is a three terminal Intelligent Power Switch (IPS) that features a low side MOSFET with over-current, over-temperature, ESD protection and drain to source active clamp. This device offers protections and the high reliability required in harsh environments. The switch provides efficient protection by turning OFF the power MOSFET when the temperature exceeds 165°C or when the drain current reaches 15A. The device restarts once the input is cycled. A serial resistance connected to the input provides the diagnostic. The avalanche capability is significantly enhanced by the active clamp and covers most inductive load demagnetizations.
Benefits
- Short-circuit protection
- Over-temperature protection
- 12V and 24V application
- Slow and fast devices
- Over current shutdown
- Active clamp
- Low current and logic level input
- ESD protection
- Optimized Turn On/Off for EMI
- Diagnostic on the input current
Potential Applications
- Active Suspension
- Braking
- Junction Box