BTS6110-1SJA

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

PROFET TM Motorcycle – Autonomous Turn Signal Driver

 

The BTS6110-1SJA is a single 80 mΩ channel Smart High-Side Power Switch, embedded in a PG-DSO-8-49 package, providing protective functions and diagnosis. It is designed to drive lamps 2 x R10W + 1 x R2W to realize the side indicators function for motorcycle.

Summary of Features:

  • One channel device
  • Very small external reservoir capacitor of 10 μF
  • Electrostatic discharge protection (ESD)
  • Optimized electromagnetic compatibility
  • Green product (RoHS compliant)
  • AEC qualified

Benefits:

  • Autonomous frequency generation
  • Reduced current consumption
  • Compact size fits in reduced board space
  • Robust for short circuit, overtemperature and overcurrent

Target Applications:

  • Side Indicator 2 x R10W + 1 x R2W

Parametric BTS6110-1SJA
Channels   1.0 
RDS (on) (@ Tj = 150°C)  max 200.0mΩ
RDS (on) (@ Tj = 25°C)   80.0mΩ 
Recommended Operating Voltage  min  max 9.0V  16.0V
IL (Short Circuit Current)   27.0A 
Diagnostics   n.a.
Ptot  max 2.0W
ton (Turn ON time)  max 70.0µs
toff (Turn OFF time)  max 70.0µs
Operating Temperature  min  max -40.0°C  150.0°C
Mounting   SMT
Family   PROFET Motorcycle

Data Sheet

Title Size Date Version
1.6 MB 01_01

Product Selection Guide

Title Size Date Version
11.5 MB 03 Nov 2016 01_02
1.7 MB 04 Apr 2016 01_00
Sales Product Name BTS6110-1SJA
OPN BTS61101SJAXUMA2
Product Status active and preferred
Order online
Package Name PG-DSO-8
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3

PCB Design Data

Title Size Date Version
12 KB 11 Sep 2015 01_00
2 KB 11 Sep 2015 01_00
2 KB 11 Sep 2015 01_00
536 KB 11 Sep 2015 01_00

Evaluation Boards

Board Family Description Status
PROFETPLUS MOTHERBRD High/Low Side Switch, This demoboard is designed to handle all devices within the PROFETTM+ family. Banana connectors are provided for the connection to the power lines. The motherboard contains the entire application circuitry around the PROFETTM+ device. Additionally, some useful functions, such as the possibility to connect more than one demoboard to a test set up are implemented.
    on request

    Find an answer to your question

    Infineon welcomes your comments and questions.

    If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

    You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

    I agree that my personal data mentioned above (including my e-mail address and phone number) can be gathered, processed and used for sales promotion and market research by Infineon Technologies AG and its licensed distribution partners.

    For more information about our privacy policy please click onPrivacy Policy

    Where to buy

    Please use our location finder to get in contact with your nearest Infineon distributor or sales office

    Find a location

    Ask Infineon