SPIDER+ LED

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The SPIDER+ LED devices combine the feature set of the SPIDER+ family with additional features to drive small bulbs or LEDs. Beside one highside channel device, three configurable devices support LED designs in the most cost efficient way with diagnosis and protection features.

 

 TSDSO-14/24 package coming in Q1 2018

 

 

Selection-Tree-SPIDER _LED-Family-Overview_M

 

 

Applications Key features
  • Single LEDs and small bulbs
  • Resistor based LED light designs
  • SPIDER+ feature set
  • Open load @ on diagnosis with tight threshold of 6mA for TLE75620-EST to avoid LED glimming
  • 2 additional PWM generators
  • Bulb inrush mode to drive small bulbs

 

 

Application example – Smart LED rear light configuration with SPIDER+

 

SPIDER LED_Application Diagram

 

  • Up to 8 Channel with one device or 4 channel per battery feed - can support left and right real light with basic function like break, tail, indicator
  • Full diagnostic for proper analysis of light status
  • Excellent protection to support wire harness reduction - smallest possible diameter can be used!

Data Sheet

Title Size Date Version
3.3 MB 06 Apr 2017 01_00
3.7 MB 22 Jun 2016 01_00
3.6 MB 24 Apr 2017 01_00
3.7 MB 01_00

Application Notes

Title Size Date Version
2.1 MB 26 Apr 2017 01_01

Evaluation Boards

Board Family Description Status
TLE75080-EMH DB High/Low Side Switch TLE75080-EMH DB contains the Daughter Board PCB and an assembled TLE75080-EMH for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
    on request
    SPIDER PLUS EVAL KIT High/Low Side Switch The Evalution Kit enables the device evalutation and supports the design-in phase. The Kit inlcudes a SPIDER+ Demoboard, one uIO-Stick and one TLE75008-EMD Daughter Board (DB). In addition the Kit contains the application software and Getting Started User Manual.
      on request
      TLE75242-EMH DB High/Low Side Switch TLE75242-EMH DB contains the Daughter Board PCB and an assembled TLE75242-EMH for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
      • TLE75242-EMH DB
      on request
      TLE75602-EMH DB High/Low Side Switch TLE75602-EMH DB contains the Daughter Board PCB and an assembled TLE75602-EMH for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
      • TLE75602-EMH
      on request
      TLE75620-EMT DB High/Low Side Switch TLE75620-EMT DB contains the Daughter Board PCB and an assembled TLE75620-EMT for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
      • TLE75620-EMT DB
      on request

      SPIDER+ LED cost efficient LED driver solution with diagnosis & protection

      SPIDER LED cost efficient LED driver solution with diagnosis & protection

      Find an answer to your question

      Infineon welcomes your comments and questions.

      If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

      You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.