TLE75242-EMH

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

The TLE75242-EMH is an eight channel low-side and high-side power switch in PG-SSOP-24-9 package providing embedded protective functions. It is specially designed to control relays and LEDs in automotive and industrial applications. A serial peripheral interface (SPI) is utilized for control and diagnosis of the loads as well as of the device. For direct control and PWM there are two input pins available connected to two outputs by default. Additional or different outputs can be controlled by the same input pins (programmable via SPI).

Summary of Features:

  • 16-bit serial peripheral interface for control and diagnosis
  • Daisy Chain capability SPI also compatible with 8-bit SPI devices
  • 2 CMOS compatible parallel input pins with Input Mapping functionality
  • Cranking capability down to V S = 3.0 V (supports LV124)
  • Digital supply voltage range compatible with 3.3 V and 5 V microcontrollers
  • Bulb Inrush Mode (BIM) to drive 2 W lamps and electronic loads
  • Two internal PWM Generators for μC offload
  • Independend supply pin (V S_HS) for high-side channels
  • Very low quiescent current (with usage of IDLE pin)
  • Limp Home mode (with usage of IDLE and IN pins)
  • Green Product (RoHS compliant)
  • AEC Qualified

Parametric TLE75242-EMH
Family   SPIDER+ LED
Channels   8.0 
RDS (on)    (max) 1.0Ω  (2.2Ω)
VDD   3.0-5.5 V
VDS(CL)  min  max 42.0V  55.0V
ID (multiple)   330.0 mA
ID(lim)  min 1.0A 
Quiescent Current  max 5.0µA
Configurable Channels   2
PWM Inputs   2.0 
Overload shutdown   Yes
Over Current Protection   Retry
Undervoltage Shutdown   Yes
Short GND Detection   Yes
Open Load Detection   On and Off
Open Load Disable Function   Yes
Standby Mode   Yes
Limp Home Feature   Yes
Cranking mode   Yes
SPI   16.0Bit 
Daisy-Chain Capability   Yes
Operating Temperature  min  max -40.0°C  150.0°C
Mounting   SMT

Data Sheet

Title Size Date Version
3.7 MB 22 Jun 2016 01_00
Sales Product Name TLE75242-EMH
OPN TLE75242EMHXUMA1
Product Status active and preferred
Order online
Package Name PG-SSOP-24
Completely lead free yes
Halogen free yes
RoHS compliant yes
Packing Size 2500
Packing Type TAPE & REEL

Evaluation Boards

Board Family Description Status
TLE75242-EMH DB High/Low Side Switch TLE75242-EMH DB contains the Daughter Board PCB and an assembled TLE75242-EMH for evaluation tasks. The DB is ready to be mounted on a SPIDER+ Demoboard
  • TLE75242-EMH DB
on request

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.