PROFET™+ 2

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

The Newest PROFET™+2 family of protected high-side power switches (8mΩ to 200mΩ) in PG-TSDSO-14 exposed pad package provides state of the art diagnostics and protection features. The family offers Market 1 st BEST form factor, the lowest R DS(ON) (2x8mΩ)/ Smallest package (PG-TSDSO-14) pin pitch 0.65mm. The whole family is compatible with the hardest reverse battery requirement on the market, with ReverSave™ available for the 1 st time in Market on a single chip product! The family offers outstanding energy efficiency with reduced current consumption, state of the art current sense accuracy (k ILIS), benchmark low cranking voltage capability and faster switching/slew rate with no impact on EMC! IFX_Visual_Profet_350x250px
Basic Features Benefits
  • High-Side Switches for nominal load currents between 0.5A and 10A
  • Especially suitable for capacitive loads e.g. halogen bulbs and LED modules
  • Capable to drive resistive loads e.g. small seat heating applications requiring below 8A nominal currents
  • Operating voltage range 3.1-28V
  • 3.3V and 5V compatible logic input
  • PWM capability up to 1kHz
  • Protection: current tripping ,over temperature, overvoltage, load dump, reverse polarity, short-circuit
  • Diagnosis: load current sense output
  • 50% reduced current consumption
  • Simplified & cost efficient ground network only requiring small resistor while offering functional system safety
  • Outstanding current sense accuracy (k ILIS) ≤5%@ nominal current
  • Benchmark cranking voltage capability able to work down to 3.1V
  • 40% smaller package than previous generation offering PCB area savings
  • Optimized for design flexibility across the family due to pin to pin compatibility
  • Very Low output leakage current ‘quiescent current’ (≤ 0.5 µA up to 85 °C )

New PROFET™+ 2: BTS7008-2EPA

 


Product Brief

Title Size Date Version
231 KB 13 Jun 2017 01_00
PROFET™+2 - New high side switches for energy efficiency
PROFET_2_video2
 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon