TEMPFET™ | Automotive Low-Side Temperature Switch

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Speed TEMPFET™ - Temperature Protected Switch

 

Speed TEMPFET™ provide the first level of protection with its temperature sensor. The sensor is available on external pins to enable FAST switching and flexible temperature response control.

 

Depending on the level of protection and diagnosis required, You can choose from a wide portfolio shown below, to satisfy even the most challenging application requirements.


Product OPN Product Status Order Online Packages Green Channels VDS ID RDS (on)
Matching Results: 5                  
descending ascending           descending ascending descending ascending descending ascending descending ascending
TEMPFET
BTS244Z E3043  

BTS244ZE3043AKSA2

active and preferred

 

 

PG-TO220-5-12

1.0
55.0 V
26.0 A
13.0 mΩ
BTS244Z E3062A  

BTS244ZE3062AATMA2

active and preferred

 

 

PG-TO263-5-2

1.0
55.0 V
26.0 A
13.0 mΩ
BTS247Z E3062A  

BTS247ZE3062AATMA2

active and preferred

 

 

PG-TO263-5-2

1.0
55.0 V
19.0 A
18.0 mΩ
BTS282Z E3180A  

BTS282ZE3180AATMA2

active and preferred

 

 

PG-TO263-7-1

1.0
49.0 V
52.0 A
6.5 mΩ
BTS282Z E3230  

BTS282ZE3230AKSA2

active and preferred

 

 

PG-TO220-7-12

1.0
49.0 V
52.0 A
6.5 mΩ

Product Selection Guide

Title Size Date Version
12.1 MB 12 Oct 2017 01_04

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.