CoolSiC™ Schottky Diode 600V G3

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Making improved efficiency more affordable

Header_600V_SiC Diode_WEB

 

The third generation of Infineon's CoolSiC™ schottky diodes features the industry’s lowest device capacitance for any given current rating, which further enhances overall system efficiency, especially at higher switching frequencies and under low load conditions. The G3 is based on the same technology platform as G2 with the introduction, at package level, of the so called diffusion soldering.

Benefits Features Applications
  • System efficiency improvement compared to Si diodes
  • Enabling higher frequency/increased power density
  • Reduced EMI
  • Highly stable switching performance
  • Reduced cooling requirements thus system cost/increased system reliability
  • Benchmark switching behavior
  • No reverse recovery charge
  • Smooth recovery curve
  • Temperature independent switching behavior
  • High operating temperature (T jmax = 175°C)

Product portfolio CoolSiC™ schottky diodes 600V G3 

Click on a product type to learn more, download datasheet and order

  TO-252 DPAK TO-220 real 2pin
3A IDD03SG60C IDH03SG60C
4A IDD04SG60C IDH04SG60C
5A IDD05SG60C IDH05SG60C
6A IDD06SG60C IDH06SG60C
8A IDD08SG60C IDH08SG60C
9A IDD09SG60C IDH09SG60C
10A IDD10SG60C IDH10SG60C
12A IDD12SG60C IDH12SG60C

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
2 MB 14 Mar 2014 01_00

Product Catalogue

Title Size Date Version
2.9 MB 12 May 2017 03_00

Product Brochure

Title Size Date Version
3.2 MB 15 May 2017 02_00

Product Brief

Title Size Date Version
202 KB 01 Dec 2012 01_00

Application Notes

Title Size Date Version
2.2 MB 19 Dec 2014 02_00
791 KB 16 Jun 2014 01_00

Article

Title Size Date Version
1.6 MB 01 Sep 2012 01_00

Application Brief

Title Size Date Version
87 KB 11 Jul 2017 01_00

Whitepaper

Title Size Date Version
105 KB 07 May 2013 01_00
601 KB 01 Mar 2013 01_00

Evaluation Boards

Board Family Description Status
EVALPFC3-ICE3PCS02G Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS02G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS02G
  • IDH04S60C
  • IPP60R199CP
active and preferred
EVALPFC3-ICE3PCS03G Diode (Si, SiC), MOSFET, Power Controller (PWM, PFC) PFC CCM ICE3PCS03G for 300 W 400 V SMPS evaluation board with 85~265V AC universal input.
  • ICE3PCS02G
  • IDH04S60C
  • IPP60R199CP
active and preferred

PCB Design Data

Title Size Date Version
752 KB 05 Nov 2013 02_00
470 KB 05 Nov 2013 02_00
98 KB 05 Nov 2013 02_00
624 KB 05 Nov 2013 02_00

Simulation Models

Title Size Date Version
8 KB 05 Jun 2013 01_00
7 KB 15 Nov 2011 01_00
 CoolSiC™ - Revolution to rely on  

CoolSiC™ - Revolution to rely on

Infineon CoolSiC™ semiconductor solutions are the next step towards an energy-smart world. Combining revolutionary SiC technology with extensive system understanding, best-in-class packaging and manufacturing excellence, Infineon CoolSiC enables you to develop radical new product designs with best system cost-performance ratio.

 
Length 2:25

 

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.