TLE9278BQX V33 TLE9278BQX V33 - highest level of integration at smallest footprint for all automotive applications requiring multiple channels of CAN transceivers.
A high-efficient switch mode power supply (SMPS) buck regulator provides an external 3.3 V output voltage at up to 750 mA, while an additional DC/DC boost converter supports applications or conditions at low input supply voltages. The device is controlled and monitored via a 16-bit serial peripheral interface (SPI). Additional features include a time-out/window watchdog circuit with reset, fail output and undervoltage reset. The device offers low-power modes in order to support applications that are connected permanently to the battery. A wake-up from the low-power mode is possible via LIN/CAN bus, via the bi-level sensitive monitoring/wake-up input as well as via the timer. The TLE9278BQX V33 is offered in a very small footprint, exposed pad PG-VQFN-48 (7 x 7 mm2) power package.
Summary of Features
- SMPS with integrated switches supplying up to 750 mA (DC/DC buck) with 3.3 V output voltage
- DC/DC boost converter for low supply voltage with integrated switch at 6.7 V, 8 V, 10 V and 12 V
- Low dropout voltage regulator with external PNP device with configurable output voltages of 5.0 V, 3.3 V, 1.8 V and 1.2 V, protected for off-board usage
- Very low quiescent current consumption in Stop and Sleep mode
- Dedicated pin for I/O voltage supply selection
- Four CAN transceivers compliant to CAN flexible data-rate (FD) ISO 11898-2: 2016 standard up to 5 Mbit/s
- One universal high voltage wake input for voltage level monitoring including wake-up capability
- Cyclic wake feature via an integrated timer
- Reset output to ensure stable supply to the MCU
- Fail output to activate external load in case of detected system malfunctions
- Output voltage supervision functions in all output supply voltages
- Fast battery voltage monitoring feature
- 16-bit serial peripheral interface (SPI)
- Overtemperature and short-circuit protection feature
- Wide input voltage and temperature range
- Software compatibility with other SBC family members of the TLE926x and TLE927x families
- Green product (RoHS compliant) & AEC qualified
- 7 x 7 mm2 PG-VQFN-48 package
Potential Applications
- Gateways
- Body control modules
- Driver assistance
- Chassis control

For different output voltage and package variants please Click here