TLS820F1EL V50 The TLS820F1EL V50 is a high performance very low dropout linear voltage regulator for 5 V supply in a small and thermally enhanced PG-SSOP-14 package
With an input voltage range of 3 V to 40 V and very low quiescent of only 40 μA, these regulators are perfectly suitable for automotive or any other supply systems connected to the battery permanently. The TLS820F1ELV50 provides an output voltage accuracy of 2 % and a maximum output current up to 200 mA. The new loop concept combines fast regulation and very good stability while requiring only one small ceramic capacitor of 1 μF at the output. At currents below 100 mA the device will have a very low typical dropout voltage of only 70 mV. The operating range starts already at input voltages of only 3 V (extended operating range). This makes the TLS820F1ELV50 also suitable to supply automotive systems that need to operate during cranking condition. In addition, a Watchdog circuit with flexible timings is integrated to monitor the microcontroller‘s operation. Internal protection features like output current limitation and overtemperature shutdown are implemented to protect the device against immediate damage due to failures like output short circuit to GND, over-current and over-temperatures.
TLS820F3ELV50 is the available version of this product.
Summary of Features
- Wide Input Voltage Range from 3.0 V to 40 V
- Fixed Output Voltage 5 V
- Output Voltage Precision = ± 2 %
- Output Current Capability up to 200 mA
- Ultra Low Current Consumption typ. 40 µA
- Very Low Dropout Voltage typ. 70 mV@100 mA
- Stable with Ceramic Output Capacitor of 1 µF
- Adjustable Reset Threshold down to 2.50 V
- Flexible Watchdog and Reset timing with selectable window
- Enable, Undervoltage Reset,Overtemperature Shutdown
- Output Current Limitation
- Wide Temperature Range up-to 150°C
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Very wide input voltage range
- Fast voltage regulation loop
- Supports voltage cranking application
- Very low dropout
Potential Applications
- Automotive general ECUs
- Powertrain and EPS applications
- Dahsboard and cluster supplys
- µController supply for safety applications

For an overview of other available options in this family please click here.