600V/650V/700V CoolMOS™ CE

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

Best price-performance superjunction MOSFET for consumer and lighting applications

Header_600V_650V_CoolMOSCE_WEB

 

button-product-portfolio      button-find-boards

 

CoolMOS™ CE is a technology platform of Infineon´s market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon offers 600V, 650V and 700V devices targeting low power chargers for mobile devices and power tools, LCD, LED TV and LED lighting applications.

 

This series of CoolMOS™ is cost optimized to meet typical requirements in  consumer with no compromise on proven CoolMOS™ quality and reliability while still been price attractive.

 

Features Benefits Applications
  • Thermal behavior
  • ≤ 90°C on device, open case
  • „≤ 50°C/70°C close case temperature
  • „EMI within EN55022B standard
  • „Ease of use and fast design-in
  • Low conduction losses from large margin between R DS(on) typical to nominal
  • „Low switching losses from optimized output capacitance (E oss)
  • „Optimized EMI to balance switching speed and EMI behavior
  • „Good controllability given the integrated R g

 

Evaluation board available

Single end cap T8 LED lamp drive board  

High line input, 16W/66V output converter with 600V CoolMOS™ CE

 

Ordering code: EVAL_16W_66V_BCK_CE

>Learn more

>Download Application Note

EVAL 16W 66V BCK CE front

Product portfolio 600V CoolMOS™ CE

Click in a product type to learn more, download datasheet and order

R DS(on) [mΩ] TO-220 FullPAK TO-220 FullPAK Wide Creepage TO-220 FullPAK Narrow Lead TO-252 (DPAK)
3300       IPD60R3K4CE
2000/2100       IPD60R2K1CE
1500 IPA60R1K5CE     IPD60R1K5CE
1000 IPA60R1K0CE     IPD60R1K0CE
800 IPA60R800CE   IPAN60R800CE IPD60R800CE
600/650 IPA60R650CE IPAW60R600CE IPAN60R650CE IPD60R650CE
460 IPA60R460CE     IPD60R460CE
400 IPA60R400CE     IPD60R400CE
380   IPAW60R380CE    
280   IPAW60R280CE    
190   IPAW60R190CE    

 

Product portfolio 600V CoolMOS™ CE

Click in a product type to learn more, download datasheet and order

R DS(on) [mΩ] TO-251 (IPAK) TO-251 (IPAK SL) SOT-223
3400     IPN60R3K4CE*
3300 IPU60R3K4CE IPS60R3K4CE  
2000/2100 IPU60R2K1CE IPS60R2K1CE IPN60R2K1CE
1500 IPU60R1K5CE IPS60R1K5CE IPN60R1K5CE
1000 IPU60R1K0CE IPS60R1K0CE IPN60R1K0CE
800   IPS60R800CE  
600/650   IPS60R650CE  
460   IPS60R460CE  
400   IPS60R400CE  

*Evaluation board available:  Single End Cap T8 LED lamp drive board

 

Product portfolio 650V CoolMOS™ CE

Click on a product type to learn more, download datasheet and order

R DS(on) [mΩ] TO-220 FullPAK TO-220 FullPAK Narrow Lead TO-252 (DPAK) TO-251 (IPAK SL) SOT-223
1500 IPA65R1K5CE   IPD65R1K5CE IPS65R1K5CE* IPN65R1K5CE
1000 IPA65R1K0CE   IPD65R1K0CE IPS65R1K0CE**  
650 IPA65R650CE IPAN65R650CE IPD65R650CE IPS65R650CE  
400 IPA65R400CE   IPD65R400CE IPS65R400CE  

*Reference boards available:

**Reference board available:

 

Product portfolio 700V CoolMOS™ CE

Click in a product type to learn more, download datasheet and order

R DS(on)[mΩ] TO-252 (DPAK) TO-251 (IPAK SL) TO-262 (I2PAK) TO-251 (IPAK ISO Standoff)
2000/2100 IPD70R2K0CE IPS70R2K0CE   IPSA70R2K0CE
1400/1500 IPD70R1K4CE IPS70R1K4CE   IPSA70R1K4CE
950 IPD70R950CE IPS70R950CE IPI70R950CE IPSA70R950CE
600 IPD70R600CE IPS70R600CE   IPSA70R600CE

 

Product portfolio 700V CoolMOS™ CE

Click in a product type to learn more, download datasheet and order

R DS(on)[mΩ] ThinPAK 5x6 TO-220 FullPAK Wide Creepage SOT-223
2000/2100 IPL70R2K1CES   IPN70R2K1CE
1400/1500     IPN70R1K5CE
1000     IPN70R1K0CE
950   IPAW70R950CE  
600   IPAW70R600CE  

Product Brief

Title Size Date Version
117 KB 23 Dec 2016 01_00
332 KB 19 Apr 2017 01_00
132 KB 23 Dec 2016 01_00

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Product Selection Guide

Title Size Date Version
1.9 MB 03 May 2013 01_00
22.2 MB 21 Feb 2017 00_00
310 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
264 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
3.5 MB 15 May 2017 01_00

Application Notes

Title Size Date Version
2 MB 01 Dec 2016 01_00
4.8 MB 09 Nov 2016 01_00
1.5 MB 07 Nov 2016 02_00
1.2 MB 06 Apr 2017 01_00
1.1 MB 25 Oct 2016 01_01
880 KB 14 Aug 2014 01_00
7 MB 25 Jun 2015 01_00
1.1 MB 30 Jan 2015 01_00
1 MB 01 Nov 2012 01_00
701 KB 30 Nov 2015 01_00
1.6 MB 23 Apr 2008 01_00
993 KB 01 Apr 2008 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00
340 KB 23 Oct 2015 01_00

Article

Title Size Date Version
1.6 MB 18 May 2016 01_00
1.3 MB 12 Apr 2017 01_00
3.3 MB 22 Jul 2016 01_00
923 KB 12 Apr 2017 01_00

Additional Product Information

Title Size Date Version
84 KB 20 Oct 2016 01_00
408 KB 05 Apr 2016 01_00
40 KB 21 Jun 2016 01_00
103 KB 20 Oct 2016 01_00
51 KB 20 Oct 2016 01_00
103 KB 05 Apr 2016 01_00

Presentations

Title Size Date Version
1.7 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00
2.1 MB 04 Nov 2016 01_00
2.5 MB 04 Nov 2016 01_00

Evaluation Boards

Board Family Description Status
REF-15W_CE1K0 ADAPTER MOSFET, Power Controller (PWM, PFC) 15W reference board for flyback smart phone/tablet (5V/3A)
  • BSC067N06LS3 G
  • ICE2QS03G
  • IPS65R1K0CE
active and preferred
EVALLEDICL8201F2 LED Driver & Ballast Controller, MOSFET T8 LED tube reference design
  • ICL8201
  • IPS65R1K5CE
active and preferred
REF-15W_IR_OPTI3 MOSFET, Power Controller (PWM, PFC) PWM-QR ICE2QS03G and µSmartRectifierTM IR1161 for 15W 5V SMPS adapter reference board with 85~265 VAC universal input
  • BSZ100N06LS3 G
  • ICE2QS03G
  • IPS65R1K5CE
  • IR1161
active
REF-15W_CE1K5 ADAPTER MOSFET, Power Controller (PWM, PFC) 15W reference board for flyback smart phone/tablet (5V/3A)
  • BSC067N06LS3 G
  • ICE2QS03G
  • IPS65R1K5CE
active and preferred
EVAL_16W_66V_BCK_CE LED Driver & Ballast Controller, MOSFET 16W adapter demo board for Lighting applications
  • ICL8201
  • IPN60R3K4CE
active
REF-45W ADAPTER MOSFET, Power Controller (PWM, PFC) This reference board is intended to be a form, fit and function test platform for low cost and high power density applications
  • ICE2QS03G
  • IPA60R650CE
active and preferred
video-coolmos-ce

Introduction of Infineon's superjunction MOSFET solution for low power applications

Infineon offers an ideal solution for price/performance value with the CoolMOS™ CE family. It comes with low conduction and switching losses that improve efficiency and ultimately reduce power consumption. CoolMOS™ CE comprises 500V, 600V, 650V, 700V and 800V for low power applications such as adapter, charger, lighting and TV.

Length 3:22

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.