500V CoolMOS™ CE

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon

A market leading generation of superjunction MOSFETs

Header_500V_CE_FreeSamples_NEW

 

button-find-boards

 

Combining the experience of the leading superjunction MOSFET supplier with high class innovation, Infineon widens CoolMOS™ portfolio offering new 500V CoolMOS™ CE series. As a new technology platform on market leading high voltage power MOSFETs, the new devices provide all benefits of fast switching superjunction MOSFETs while not sacrificing ease-of-use.


In price sensitive and targeted applications such as consumer, PC silverboxes and lighting, 500V CoolMOS™ CE offers the best price-performance ratio on the market while meeting higher efficiency standards.

Delivering all benefits of a modern superjunction MOSFET such as low area specific on-state resistance and reduced energy stored in output capacitance, the 500V CoolMOS™ CE series provides a high body diode ruggedness, achieves extremely low conduction and switching losses and can make switching applications more efficient, more compact, lighter and cooler.

 

Features Benefits Applications
  • Reduced energy stored in output capacitance (E oss)
  • High body diode ruggedness
  • Reduced reverse recovery charge (Q rr)
  • Reduced gate charge (Q g)
  • Easy control of switching behavior
  • Better light load efficiency compared to previous CoolMOS™ generations
  • Cost attractive alternative compared to standard MOSFETs
  • Outstanding quality and reliability of CoolMOS™ technology

Product portfolio 500V CoolMOS™ CE

Click on a product type to learn more, download datasheet and order

R DS(on) [mΩ] TO-220 TO-220 FullPAK TO-220 FullPAK Narrow Lead TO-252 (DPAK)
3000      

IPD50R3K0CE

2000      

IPD50R2K0CE

1400      

IPD50R1K4CE

950  

IPA50R950CE

 

IPD50R950CE

800  

IPA50R800CE

 

IPD50R800CE

650  

IPA50R650CE

 

IPD50R650CE

500

IPP50R500CE

IPA50R500CE

IPAN50R500CE

IPD50R500CE

380

IPP50R380CE

IPA50R380CE

 

IPD50R380CE

280

IPP50R280CE

IPA50R280CE

 

IPD50R280CE

190

IPP50R190CE

IPA50R190CE

   

 

Product portfolio 500V CoolMOS™ CE

Click on a product type to learn more, download datasheet and order

R DS(on) [mΩ] TO-247 TO-251 (IPAK) SOT-223
3000  

IPU50R3K0CE*

IPN50R3K0CE

2000  

IPU50R2K0CE

IPN50R2K0CE

1400  

IPU50R1K4CE

IPN50R1K4CE

950  

IPU50R950CE

IPN50R950CE

800     IPN50R800CE
650     IPN50R650CE
280

IPW50R280CE

   
190

IPW50R190CE

   

*Evaluation board available: GU10 LED lamp reference design


Product Brief

Title Size Date Version
132 KB 23 Dec 2016 01_00
332 KB 19 Apr 2017 01_00
653 KB 03 Dec 2014 01_00
1.1 MB 08 Apr 2013

Product Selection Guide

Title Size Date Version
298 KB 08 Sep 2016 01_00
264 KB 10 Oct 2016 01_00
1.9 MB 03 May 2013 01_00
521 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
310 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
3.5 MB 15 May 2017 01_00

Product Brochure

Title Size Date Version
2.7 MB 27 Apr 2017 02_00
1.2 MB 31 Oct 2016 01_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
773 KB 24 Feb 2016 01_00
4.8 MB 09 Nov 2016 01_00
2 MB 01 Dec 2016 01_00
1.2 MB 01 Jun 2012 01_00
1.1 MB 25 Oct 2016 01_01
1 MB 01 Nov 2012 01_00
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00
1.1 MB 30 Jan 2015 01_00
701 KB 30 Nov 2015 01_00
993 KB 01 Apr 2008 01_00
1.6 MB 23 Apr 2008 01_00

Application Brochure

Title Size Date Version
575 KB 09 May 2017 01_00
3.3 MB 01 Mar 2016 01_00

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00
1.3 MB 12 Apr 2017 01_00
377 KB 23 Nov 2012

Additional Product Information

Title Size Date Version
51 KB 20 Oct 2016 01_00
84 KB 20 Oct 2016 01_00
40 KB 21 Jun 2016 01_00
103 KB 20 Oct 2016 01_00
408 KB 05 Apr 2016 01_00
103 KB 05 Apr 2016 01_00

Presentations

Title Size Date Version
3.2 MB 04 Nov 2016 01_00
2.6 MB 04 Nov 2016 01_00
2.5 MB 04 Nov 2016 01_00
2.1 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00

Evaluation Boards

Board Family Description Status
EVALLEDICL8201F1 LED Driver & Ballast Controller, MOSFET GU10 LED lamp reference design
  • ICL8201
  • IPU50R3K0CE
active and preferred

Simulation Models

Title Size Date Version
669 KB 18 Aug 2016 01_00
video-coolmos-ce

Introduction of Infineon's superjunction MOSFET solution for low power applications

Infineon offers an ideal solution for price/performance value with the CoolMOS™ CE family. It comes with low conduction and switching losses that improve efficiency and ultimately reduce power consumption. CoolMOS™ CE comprises 500 V, 600 V, 650 V, 700 V and 800 V for low power applications such as adapter, charger, lighting and TV.

Length 3:22
CoolMOS™ CE – a New Market Leading Superjunction Generation

 500V CoolMOS™ CE – a new market leading superjunction generation

Infineon is widening the CoolMOS™ portfolio offering new 500V CoolMOS™ CE series. As a new technology platform on market leading high voltage power MOSFETs, the new devices provide all benefits of fast switching superjunction MOSFETs while not sacrificing ease-of-use. I price sensitive applications such as consumer, PC silverboxes and lighting, CoolMOS™ CE offers the best price-performance ratio on the market while meeting higher efficiency standards.

 
Length 2:22
500V CoolMOS™ CE Tec Trailer

 500V CoolMOS™ CE - technical trailer

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease-of-use and offering the best cost down performance ratio available on the market

 
Length 1:44
Hard Commutation & Design Guidelines (500V CooLMOS CE)

 500V CoolMOS™ CE - hard commutation & design guidelines

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease-of-use and offering the best cost down performance ratio available on the market

 
Length 5:24
Gate Charge & Efficiency (500V CooLMOS CE)

 500V CoolMOS™ CE - gate charge & efficiency (500V CoolMOS™ CE)

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease-of-use and offering the best cost down performance ratio available on the market

 
Length 5:30
Superjunction & Switching Speed (500V CooLMOS CE)

 500V CoolMOS™ CE - superjunction & switching speed

500V CoolMOS™ CE is a price-performance optimized platform enabling to target cost sensitive applications in consumer and lighting markets by still meeting highest effciency standards. The new series provides all benefits of a fast switching superjunction MOSFET while not sacrificing ease of use and offering the best cost down performance ratio available on the market

 
Length 5:30

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.

For more information about our privacy policy please click on Privacy Policy

Where to buy

Please use our location finder to get in contact with your nearest Infineon distributor or sales office

Find a location

Ask Infineon