IPS70R360P7S

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Infineon’s answer for flyback topologies up to 75W


Description:

Developed to serve today’s and especially tomorrow’s trends in flyback topologies – the new 700V CoolMOS™ P7 series addresses the low power SMPS market, such as mobile phone chargers or notebook adapters by offering fundamental performance gains compared to superjunction technologies used today. By combining customers’ feedback with over 20 years of superjunction MOSFET experience, 700V CoolMOS™ P7 enables best fit for target applications in terms of:

  • Efficiency and thermals
  • Ease-of-use
  • EMI behavior

Summary of Features:

  • Extremely low FOM R DS(on) x E oss; lower Q g, E on and E off
  • Highly performant technology
    • Low switching losses (E oss)
    • Highly efficient
    • Excellent thermal behavior
  • Allowing high speed switching
  • Integrated protection Zener diode
  • Optimized V (GS)th of 3V with very narrow tolerance of ±0.5V
  • Finely graduated portfolio

Benefits:

  • Cost competitive technology
  • Up to 2.4% efficiency gain and 12K lower device temperature compared to C6 technology
  • Further efficiency gain at higher switching speed
  • Supporting less magnetic size with lower BOM costs
  • High ESD ruggedness up to HBM Class 2 level
  • Easy to drive and design-in
  • Enabler for smaller form factors and high power density designs
  • Excellent choice in selecting the best fitting product

Target Applications:


Parametric IPS70R360P7S
Budgetary Price €€/1k   0.42 
Package   IPAK SL (TO-251 SL)
VDS  max 700.0V
RDS (on)  max 360.0mΩ
Polarity   N
ID  max 12.5A
Ptot  max 59.5W
IDpuls  max 34.0A
VGS(th)  min  max 2.5V  3.5V
QG   16.4nC 
Rth   2.1K/W 
RthJC  max 2.1K/W
RthJA  max 62.0K/W
Operating Temperature  min  max -40.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   THT
Qgd   6.0nC 

Data Sheet

Title Size Date Version
1.2 MB 05 Dec 2016 02_00

Product Brochure

Title Size Date Version
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
7 MB 25 Jun 2015 01_00
880 KB 14 Aug 2014 01_00
1 MB 01 Nov 2012 01_00
2 MB 01 Dec 2016 01_00
701 KB 30 Nov 2015 01_00
1.1 MB 10 Apr 2017 01_00
2.2 MB 19 Dec 2014 02_00

Product Brief

Title Size Date Version
306 KB 12 Jul 2017 01_00

Application Brochure

Title Size Date Version
1.5 MB 27 Jun 2017 02_00
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
211 KB 10 Oct 2016 01_00
521 KB 10 Oct 2016 01_00
22.2 MB 21 Feb 2017 00_00
310 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
3.5 MB 15 May 2017 01_00
264 KB 10 Oct 2016 01_00
Sales Product Name IPS70R360P7S
OPN IPS70R360P7SAKMA1
Product Status active and preferred
Order online Buy online
Package Name PG-TO251-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 1500
Packing Type TUBE
Moisture Level NA

Evaluation Boards

Board Family Description Status
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred

Simulation Models

Title Size Date Version
669 KB 17 Jan 2017 01_00
Infineon

Infineon's answer for flyback topologies 700 V CoolMOS™ P7: additional features and portfolio

Highlighting additional features of Infineon’s 700 V CoolMOS™ P7, summarizing the overall value proposition and giving an outlook on the finely graduated product portfolio.
Length 4:08
Infineon

Infineon's answer for flyback topologies 700 V CoolMOS™ P7: application and corner stones

Introduction of Infineon’s 700 V CoolMOS™ P7 superjunction MOSFET technology by highlighting the competitive advantages as well as its target applications.
Length 4:24

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.