IPN70R1K0CE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Best price-performance superjunction MOSFET for consumer and lighting applications


Description:

CoolMOS™ CE is a technology platform of Infineon´s market leading high voltage power MOSFET designed according to the superjunction principle (SJ) and conceived to fulfill consumer requirements. With the extended family, Infineon offers 600V, 650V and 700V devices targeting low power chargers for mobile devices and power tools,  LCDLED TV and  LED lighting applications.

 

Summary of Features:

  • Thermal behavior
  • ≤ 90°C on device, open case
  • ≤ 50°C/70°C close case temperature
  • „EMI within EN55022B standard
  • Ease of use and fast design-in

Benefits:

  • Low conduction losses from large margin between R DS(on) typical to nominal
  • „Low switching losses from optimized output capacitance (E oss)
  • „Optimized EMI to balance switching speed and EMI behavior
  • „Good controllability given the integrated R g

Target Applications:



Parametric IPN70R1K0CE
Budgetary Price €€/1k   0.2 
Package   SOT-223
VDS  max 700.0V
RDS (on)  max 1000.0mΩ
Polarity   N
ID  max 7.4A
Ptot  max 5.0W
IDpuls  max 12.7A
VGS(th)  min  max 2.5V  3.5V
QG   14.9nC 
RthJA  max 75.0K/W
Operating Temperature  min  max -40.0°C  150.0°C
Pin Count   3.0Pins 
Mounting   SMT
Qgd   7.7nC 

Data Sheet

Title Size Date Version
1 MB 02 Nov 2016 02_00

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
2.2 MB 19 Dec 2014 02_00
7 MB 25 Jun 2015 01_00
8.5 MB 28 Mar 2017 01_00
1.2 MB 21 Jun 2016 01_00
1 MB 01 Nov 2012 01_00
1.1 MB 25 Oct 2016 01_01
2 MB 01 Dec 2016 01_00
880 KB 14 Aug 2014 01_00
701 KB 30 Nov 2015 01_00

Presentations

Title Size Date Version
2.6 MB 04 Nov 2016 01_00
2.5 MB 04 Nov 2016 01_00
2.1 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00

Product Brief

Title Size Date Version
332 KB 19 Apr 2017 01_00
200 KB 25 Apr 2016 01_00
388 KB 18 Apr 2017 01_00

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
22.2 MB 21 Feb 2017 00_00
3.5 MB 15 May 2017 01_00
521 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
264 KB 10 Oct 2016 01_00
298 KB 08 Sep 2016 01_00
310 KB 10 Oct 2016 01_00
Sales Product Name IPN70R1K0CE
OPN IPN70R1K0CEATMA1
Product Status active and preferred
Order online
Package Name PG-SOT223-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1

Evaluation Boards

Board Family Description Status
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.