IPN50R650CE

  • Overview
  • Parametrics
  • Diagrams
  • Documents
  • Order
  • Boards
  • Simulation
  • Videos
  • Packaging
  • Quality
  • Support
  • Software & Tools
  • myInfineon

Description:

Cost-effective drop-in replacement for DPAK

Infineon is growing the portfolio of CoolMOS™ CE with the SOT-223 package as a cost effective alternative to DPAK that also enables footprint reduction in some designs. The package can be placed on a typical DPAK footprint and comes with only a small compromise in thermal behavior. The SOT-223 from Infineon targets LED lighting and mobile charger applications.

Summary of Features:

  • Drop-in replacement for DPAK at lower cost
  • Space savings in designs with low power dissipation
  • Comparable thermal behavior to DPAK

Target Applications:



Parametric IPN50R650CE
Budgetary Price €€/1k   0.18 
Package   SOT-223
VDS  max 500.0V
RDS (on)  max 650.0mΩ
Polarity   N
ID  max 6.1A
Ptot  max 5.0W
IDpuls  max 19.0A
VGS(th)  min  max 2.5V  3.5V
QG   15.0nC 
RthJA  max 75.0K/W
Operating Temperature  max -40.0°C
Pin Count   3.0Pins 
Mounting   SMT
Qgd   8.1nC 

Data Sheet

Title Size Date Version
1.2 MB 17 Jun 2016 02_01

Product Brochure

Title Size Date Version
1.2 MB 31 Oct 2016 01_00
2.7 MB 27 Apr 2017 02_00
1.5 MB 09 Jun 2016 06_16

Application Notes

Title Size Date Version
1.2 MB 21 Jun 2016 01_00
7 MB 25 Jun 2015 01_00
8.5 MB 28 Mar 2017 01_00
880 KB 14 Aug 2014 01_00
701 KB 30 Nov 2015 01_00
2 MB 01 Dec 2016 01_00
1 MB 01 Nov 2012 01_00

Presentations

Title Size Date Version
2.6 MB 04 Nov 2016 01_00
3.2 MB 04 Nov 2016 01_00
2.1 MB 04 Nov 2016 01_00
1.7 MB 04 Nov 2016 01_00
2.5 MB 04 Nov 2016 01_00

Product Brief

Title Size Date Version
388 KB 18 Apr 2017 01_00
332 KB 19 Apr 2017 01_00

Article

Title Size Date Version
923 KB 12 Apr 2017 01_00

Additional Product Information

Title Size Date Version
231 KB 11 Mar 2016 01_00
233 KB 11 Mar 2016 01_00

Application Brochure

Title Size Date Version
199 KB 18 Sep 2017 02_00

Product Selection Guide

Title Size Date Version
521 KB 10 Oct 2016 01_00
1.9 MB 03 May 2013 01_00
22.2 MB 21 Feb 2017 00_00
298 KB 08 Sep 2016 01_00
264 KB 10 Oct 2016 01_00
211 KB 10 Oct 2016 01_00
3.5 MB 15 May 2017 01_00
310 KB 10 Oct 2016 01_00
Sales Product Name IPN50R650CE
OPN IPN50R650CEATMA1
Product Status active and preferred
Order online Buy online
Package Name PG-SOT223-3
Completely lead free no
Halogen free yes
RoHS compliant yes
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1

Evaluation Boards

Board Family Description Status
EVAL_45W_19V_FLYB_P7 MOSFET, Power Controller (PWM, PFC) 45W Adapter Demo Board
  • 2N7002
  • ICE2QS03G
  • IPA80R450P7
active and preferred
EVAL_3KW_2LLC_C7_20 Gate Driver, Microcontroller, MOSFET 3.0kW Dual LLC Evaluation Board
  • 1EDI60N12AF
  • 2EDN7524R
  • 2N7002
  • BAS 52-02V BAT165
  • BSC093N15NS5
  • BSS316N
  • ICE2QR2280Z
  • IFX1763XEJ V33
  • IFX1763XEJ V50
  • IPP60R040C7
  • XMC4400-F64K512AB
active and preferred

Package Data

Title Size Date Version
425 KB 11 Apr 2016 01_00

Find an answer to your question

Infineon welcomes your comments and questions.

If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.