S6BP20x One-channel Buck-Boost DC/DC Converters
Overview
High stability, small footprint, one-channel buck-boost DC/DC converter for BCM, ADAS
Infineon S6BP20x series (S6BP201A, S6BP202A, and S6BP203A) PMICs are automotive grade, one-channel buck-boost DC/DC converters for automotive and industrial applications. They are ideal for automotive applications such as body control modules, instrument clusters, and ADAS. These PMICs have low standby current, and provide stable power output across a wide range of input voltages.
Infineon's unique buck-boost technology enables a smaller PMIC system design by eliminating bulky expensive electrolytic capacitors for input filtering. This smaller design enables you to create a small, affordable and efficient power management solution.
- 1-channel buck-boost converter
- Input voltage range: 2.5 V-42 V
- Maximum output current: 1.0 A (201A), 2.4 A (202A, 203A)
- Switching Frequency: 200 k–2.1M Hz
- Synchronization with external clock from 200 kHz–400 kHz
- Maximum operating temperature: 125 °C
- Quiescent current: 20 uA (201A, 202A), 50 uA (203A)
- Built-in switching transistors, output voltage setting resistors, phase compensation circuits
- Under Voltage Protection (UVP)
- Over Voltage Protection (OVP)
- Under Voltage Locked-out (UVLO)
- Thermal Shut Down (TSD)
- Over Current Protection (OCP)
- Independent power good pins
- 16-pin thermally enhanced TSSOP
- AEC-Q100 grade-1
Products
Support


