Automotive Embedded Power ICs (System-on-Chip)

  • Products
  • Highlights
  • Documents
  • Boards
  • Simulation
  • Videos
  • Forums
  • Support
  • Software & Tools
  • myInfineon


 

The number of electrical motors in a vehicle increases rapidly, as traditionally used mechanical motors are being replaced by electrical motors to enable automotive architectures that support energy efficiency and CO 2 reduction. These architectures are based on decentralized mechatronic motor control solutions. Manufacturers need robust, flexible and intelligent motor driver ICs to help them optimize their end products' size and performance.

Infineon® Embedded Power ICs are specifically designed to enable mechatronic motor control solutions for a range of motor control applications, where a small package form factor and a minimum number of external components are essential, including but not limited to: Window Lift, Sunroof, Wiper, Fuel Pump, HVAC Fans, Engine Cooling Fan, Water pumps.

Produced on Infineon’s first-in-industry automotive qualified 130nm Smart Power technology, the Infineon Embedded Power System-on-Chip solutions offer an unmatched level of integration of all functions required to sense, control and actuate a motor.

Selection_tree

 

 

ARM®-based SoC Family for Motor Control Automotive Applications

Unboxing of the Infineon Embedded Power TLE9879 Evaluation Kit

Unboxing the TLE9845QX Application Kit


Product Selection Guide

Title Size Date Version
12.1 MB 12 Oct 2017 01_04

Product Brief

Title Size Date Version
183 KB 17 Aug 2016 01_00
129 KB 13 Mar 2017 01_00
123 KB 13 Mar 2017 01_00

Application Notes

Title Size Date Version
534 KB 09 Mar 2017 01_00

Application Brochure

Title Size Date Version
2 MB 08 Sep 2017 01_00

Evaluation Boards

Board Family Description Status
TLE984X EVALBOARD Motor Driver The TLE984x Evaluation Board offers complete evaluation of all functions and peripherals of the TLE984x product family.
  • TLE984X
active and preferred
TLE9845_APPKIT_PN Motor Driver Unidirectional DC Motor Application Board. Motor connected to GND
  • TLE9845QX
active and preferred
TLE987X EVALB_JLINK Motor Driver The TLE987X EVALB_JLINK offers complete evaluation of all functions and peripherals of the TLE987x product family and allows direct connection to a BLDC motor via MOSFETS in B6-Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
  • TLE9879QXA40
on request
TLE9845_APPKIT_N Motor Driver Unidirectional DC Motor Application Board. Motor connected to VBAT
  • TLE9845QX
active and preferred
TLE9879 EVALKIT Motor Driver The TLE9879 EvalKit offers complete evaluation of all functions and peripherals of the TLE9879QXA40 and allows direct connection to a BLDC motor via MOSFETS in B6- Bridge configuration, it includes: B6-Bridge for BLDC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
  • TLE9879QXA40
active and preferred
TLE9845 EVALBOARD Motor Driver The TLE9845 Evaluation Board offers complete evaluation of all functions and peripherals of the TLE9845QX variant of the TLE984x product family
  • TLE9845QX
active and preferred
TLE9869 EVALKIT Motor Driver The TLE9869 EvalKit offers complete evaluation of all functions and peripherals of the TLE9869QXA20 and allows direct connection to a DC motor via MOSFETS in an H- Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger.
    active and preferred
    TLE986X EVALB_JLINK Motor Driver The TLE986X EVALB_JLINK offers complete evaluation of all functions and peripherals of the TLE986x product family and allows direct connection to a DC motor via MOSFETS in H-Bridge configuration, it includes: H-Bridge for DC motor drive, UART and LIN for communication, direct access to all device I/Os and a J-Link debugger
      on request

      Find an answer to your question

      Infineon welcomes your comments and questions.

      If you have any questions concerning our products, please fill out the following form. Your inquiry will be sent to the appropriate specialist who will be in touch with you as soon as possible.

      You will receive a confirmation E-mail to validate your address in our system. Any attached file to the reply which will help to support your inquiry is highly appreciated.