IRMCF143
PMSM/BLDC motor controller with additional 8-bit microcontroller
iMOTION™ IRMC motor controller with Motion Control Engine (MCE 1.0) and 8051 MCU in QFP-64 package. The IRMCF143 is a flexible control solution for variable speed drives based on a dual core device. The motor controller performs sensor less field oriented control (FOC) for a variable speed drive based on a permanent magnet synchronous motor (PMSM). The integrated MCU is based on an 8-bit 8051 core and is used to implement customer functionality.
Summary of Features
- Motion Control Engine (MCE) - Field proven computation engine for high efficiency sinusoidal sensorless motor control
- MCU 8051 with 30MHz
- Supports incremental encoder with Hall effect position sensor initialization
- Built-in digital & analog peripheral set
- UART & I2C serial interface
- Additional analog & digital application IOs
- Integrated protection features
- JTAG interface
- 64KB flash memory
- QFP64 pin compatible with IRMCK143
Benefits
- Fastest motor control implementation
- sinusoidal FOC control integrated
- support for servo drives
- easy motor parametrization
- Added flexibility with integrated MCU
- integrated A/D converter, OP amps & comparators
- single or leg shunt
- internal oscillator
- Very wide speed range
- OTP version available for high volume production
Potential Applications
IMPORTANT NOTE:
The 99 Series Installer will install a support package for several iMOTION™ evaluation boards. Within the Installer you will find the Control Board Eval-M1-099M listed under the name IRMCP0199-1-D.


