IMC102T-F064
PMSM/BLDC motor & PFC controller with integrated script engine
iMOTION™ IMC100 motor & PFC controller with Motion Control Engine (MCE 2.0) and support for customer scripts in QFP-64 package. The IMC102T-F064 is a flexible control solution for variable speed drives including power factor correction (PFC). It performs sensor less field oriented control (FOC) for a permanent magnet synchronous motor (PMSM) in parallel with a boost or totem pole PFC. The integrated script engine (small virtual machine) provides application flexibility by running customer scripts.
Summary of Features
- Highly integrated solution for inverterized drives with PFC
- all digital and analog components integrated
- no external OPAMP or comparators required
- 3.3 V or 5 V supply
- Next generation of Motion Control Engine (MCE 2.0)
- Field proven computation engine for high efficiency sinusoidal motor control
- Single or leg shunt
- Sensorless or optional hall support
- Flexible host interface/control options
- Power factor correction (PFC) control
- Boost PFC
- Bridgeless totem pole PFC
- Integrated protection features
- Multiple motor support with flexible parameter handling
- High pin count package
Benefits
- Fastest time to market
- No programming required
- Easy motor parametrization and tuning
- Easiest way of adding active PFC control
- Lowest BOM cost
- no external OPAMP or comparators required
- Single shunt sensorless FOC operation(leg shunt/ hall sensors optional)
- direct VAC sensing for PFC control
- Full protection for power stage and motor
- Full flexibitlity on gate driver and power stage
The latest software release of Infineon's iMOTION™ Motion Control Engine (or MCE) supports two kinds of Universal Asynchronous Receiver Transmitter communication options. This training focuses on the Configurable UART communication protocol.
The iMOTION™ Solution Designer bundles all PC-based support functions related to setting up and running iMOTION™ products. This includes the configuration, programming and live tuning using configurable oscilloscopes as well as script editing and debugging. This training will help you get started with iMOTION™ Solution Designer.
The release of iMOTION™ 2.0 comes at an opportune time. Recent trends in the markets show that inverterization is taking hold at small as well as large companies, being applied across traditional applications, such as refrigerators, and for newer applications like hair dryers and water purifiers. To keep up with the trend, companies are required to convert outdated single speed motors to sophisticated variable speed motor drives. The latest iMOTION™ 2.0 is a close-knit turnkey solution consisting of advanced software, hardware, prototyping & evaluation boards, and support material that makes it easier than ever for customers to go to market cheaper and faster with an efficient, inverterized motor drive solution. Watch this video to get an overview of what is new with iMOTION™ 2.0.


