MOTIX™ | Single Half-Bridge ICs
MOTIX™ single half-bridge ICs (NovalithIC™) provide cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption..
Infineon MOTIX™ single half-bridge ICs (NovalithIC™) provide a complete low-ohmic-protected half-bridge in a single package. It can be combined with an additional MOTIX™ single half-bridge ICs to create an H-bridge or 3-phase bridge as well. The MOTIX™ single half-bridge ICs family has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. The MOTIX™ single half-bridge ICs family offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption - scaled to your needs. Infineon offers low- and high current single half-bridges designed for use in automotive and industrial applications.
The many protection and diagnosis features of the MOTIX™ single half-bridge ICs devices make them ideal for security relevant applications, like electronic parking brake, active suspension control, fuel pumps. Due to its durability and ease-of-use MOTIX™ single half-bridge ICs devices are also ideal for electronic seatbelt pretensioners, T-Case, HVAC control module, and many more.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
NovalithIC™ is Infineon’s family of smart, integrated motor driver ICs. They support high currents and are designed for use in automotive and industrial applications. A NovalithIC™ is a complete low-ohmic, protected half-bridge in a single package. It can be combined with an additional NovalithIC™ to create an H-bridge or 3-phase bridge as well. The NovalithIC™ family has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. The NovalithIC™ family offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption - scaled to your needs.
The many protection and diagnosis features of the NovalithIC™ devices make them ideal for security relevant applications, like electronic parking brake, active suspension control, fuel pumps. Due to its durability and ease-of-use NovalithIC™ devices are also ideal for electronic seatbelt pretensioners, T-Case, HVAC control module, and many more.
![]() |
Space saving (fully integrated in single small-footprint device: minimized external components).
|
![]() |
High quality device that is extremely reliable – due to years of experience and millions of pieces sold.
|
![]() |
Thanks to protection and diagnosis features and the half-bridge partitioning, the NovalithIC™ enables highly reliable solutions.
|
![]() |
NovalithIC™ is easy-to-use – it allows direct inputs form the microcontroller and minimizes layout and manufacturing efforts.
|
![]() |
NovalithIC™ allows flexible motor control with PWM, active freewheeling, and adjustable slew rates. Thanks to the family approach it is fully scalable. |
Infineon offers a wide range of support material:
- Evaluation Boards
- Shields for Arduino
- Power Dissipation Tool
- Application Notes
- User Manual
- Data Sheets
Click here to visit the NovalitIC™ Automotive Forum.
Config Wizard for MOTIX™ single half-bridge ICs
Config Wizard for MOTIX™ single half-bridge ICs allows easy configuration of Single Half-Bridges ICs supported by a graphical user interface.
Key Features:
- Simple and intuitive user interface to configure the inputs to operate 2 x BTN7030 in a H-bridge configuration on the DC-Shiled_BTN7030
- Set and vary the PWM frequency, duty cycle
- The setting are done via menu lists, checkboxes, radio buttons and edit fields.
Key Benefits:
- Enable easy operation and control of the devices
- Modify values of variables using a GUI without the need to write source code
- Simplifies the evaluation by user friendly interface
Click here to download.