MOTIX™ single half-bridge ICs for BDC motors
MOTIX™ single half-bridge ICs provide cost-optimized solutions for high-current PWM motor drives with low board-space consumption
Infineon MOTIX™ single half-bridge ICs provide a smart low-ohmic, protected half-bridge in a single package. They have the capability to switch high frequency PWM and provide protection features. Infineon offers low- and high-current single half-bridges designed for use in automotive and industrial applications
- Overcurrent/Overvoltage protection
- Overtemperature protection
- ISO 26262-ready status
- Low-ohmic
- Fully integrated in one package
- Flexible motor control
MOTIX™ single half-bridge ICs from Infineon
MOTIX™ single half-bridge IC family of smart, integrated motor driver ICs support high currents and are designed for use in automotive and industrial applications. A MOTIX™ single half-bridge is a smart low-ohmic, protected half-bridge in a single package. It can be combined with an additional half-bridge to create an H-bridge or 3-phase bridge as well. The MOTIX™ single half-bridge IC family has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. It offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption scaled to your needs.
Benefits and highlights of single half-bridge ICs from Infineon
- Space saving (fully integrated in single small-footprint device: minimized external components).
- High quality device showing strong reliability after many years of experience and vast number of pieces sold.
- Thanks to protection and diagnosis features as well as its half-bridge partitioning the MOTIX™ single half-bridge ICs enable highly reliable solutions.
- MOTIX™ single half-bridge ICs are easy to use and allow direct inputs from the microcontroller and minimize layout and manufacturing efforts.
Infineon's portfolio of MOTIX™ single half-bridge ICs
Infineon offers low- and high-current single half-bridges designed for use in automotive and industrial applications. It can be combined with additional MOTIX™ single half-bridge ICs to create an H-bridge or 3-phase bridge as well. Interfacing with a microcontroller is made easy by the integrated driver IC which features logic level inputs, diagnosis with current sense, slew rate adjustment, dead time generation and protection against overtemperature, undervoltage, overcurrent and short circuit.
Single half-bridge ICs for high-current PWM motor drive applications
The many protection and diagnosis features of the MOTIX™ single half-bridge ICs devices make them ideal for security relevant applications, like electronic parking brake, active suspension control or fuel pumps. Due to its durability and ease-of-use these devices are also ideal for electronic seatbelt pretensioners, T-Case, HVAC control module, and many more.
MOTIX™ BTN99x0LV ISO 26262-ready status
The ISO 26262-ready marking designates QM products that can – with additional analysis and evaluation support from Infineon – be integrated into a customer’s ISO 26262 compliant, safety-related application, even though they have not been designed or developed according to the ISO 26262 standards.
Infineon provides a Safety Application Note (SAN) for ISO 26262-ready devices that are designed to aid the customer through the evaluation process. This important document also contains valuable information to support the integration of the component into the customer’s safety-related system. Although it remains the customer’s responsibility to evaluate whether the product details are suitable and sufficient to support the integration within an ISO 26262 compliant system, the information provided in the SAN will significantly reduce the required effort.
What is myICP? And how to get access?
myInfineon platform, otherwise known as the MyICP is a portal through which you can access all the documentation related to Infineon’s products. While most documentation is accessible via Infineon’s website, confidential documents requiring Non-Disclosure Agreements (NDAs) from customers can be accessed from MyICP.
Access to MyICP is granted in three basic steps:
- Step 1: Register to myInfineon platform.
Type in the necessary information in the registration form
Activate your account by clicking on the link in the e-mail sent to you
- Step 2: Become promoted user in myInfineon by contacting your Infineon counterpart or by clicking the promotion banner in the My Profile tab on myInfineon.
- Step 3: Get access to the required documentation.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
The PRO-SIL™ ISO 26262-ready marking designates QM products that can – with additional analysis and evaluation support from Infineon – be integrated into a customer’s ISO 26262 compliant, safety-related application, even though they have not been designed or developed according to the ISO 26262 standards.
The requirements specified in ISO 26262:2018 clauses 8-13 and 8-14 may be applied by customers to ensure that the device’s functional behavior is adequate to meet the allocated safety requirements for the application level. In general, PRO-SIL™ ISO 26262-ready parts support ISO 26262:2018 clause 8-13 class II hardware evaluation.
Infineon provides a Safety Application Note (SAN) for PRO-SIL™ ISO 26262-ready devices that is designed to aid the customer through the evaluation process. This important document also contains valuable information to support the integration of the component into the customer’s safety-related system. Although it remains the customer’s responsibility to evaluate whether the product details are suitable and sufficient to support the integration within an ISO 26262 compliant system, the information provided in the SAN will significantly reduce the required effort.
Read more about ISO 26262 ready in Automotive Safety Whitepaper: Having the right product portfolio in place.
To learn more about Dependable electronics based on Functional Safety by Infineon, click here.
To learn more about Dependable electronics based on Functional Safety by Infineon, click here.
NovalithIC™ is Infineon’s family of smart, integrated motor driver ICs. They support high currents and are designed for use in automotive and industrial applications. A NovalithIC™ is a complete low-ohmic, protected half-bridge in a single package. It can be combined with an additional NovalithIC™ to create an H-bridge or 3-phase bridge as well. The NovalithIC™ family has the capability to switch high frequency PWM while providing overcurrent, overvoltage and overtemperature protection. The NovalithIC™ family offers cost-optimized solutions for protected high-current PWM motor drives with very low board-space consumption - scaled to your needs.
The many protection and diagnosis features of the NovalithIC™ devices make them ideal for security relevant applications, like electronic parking brake, active suspension control, fuel pumps. Due to its durability and ease-of-use NovalithIC™ devices are also ideal for electronic seatbelt pretensioners, T-Case, HVAC control module, and many more.
![]() |
Space saving (fully integrated in single small-footprint device: minimized external components).
|
![]() |
High quality device that is extremely reliable – due to years of experience and millions of pieces sold.
|
![]() |
Thanks to protection and diagnosis features and the half-bridge partitioning, the NovalithIC™ enables highly reliable solutions.
|
![]() |
NovalithIC™ is easy-to-use – it allows direct inputs form the microcontroller and minimizes layout and manufacturing efforts.
|
![]() |
NovalithIC™ allows flexible motor control with PWM, active freewheeling, and adjustable slew rates. Thanks to the family approach it is fully scalable. |
Infineon offers a wide range of support material:
- Evaluation Boards
- Shields for Arduino
- Power Dissipation Tool
- Application Notes
- User Manual
- Data Sheets
Click here to visit the NovalitIC™ Automotive Forum.