TLE9560-3QX The MOTIX™ TLE9560-3QX is a multifunctional system IC with integrated power supply, communication interfaces, multiple half-bridges
The device is designed for various motor control automotive applications. To support these applications, the device provides the main functions, such as a 5 V lowdropout voltage regulator one HS-CAN transceiver supporting CAN FD, CAN Partial Networking (incl. FD Tolerant Mode), one LIN transceiver, two half-bridges for DC motor control, and one 32 bit serial peripheral interface (SPI).
The device includes diagnostic and supervision features, such as drain-source monitoring and open-load detection, short circuit protection, configurable time-out and window watchdog, fail-safe output, as well as overtemperature protection.
Summary of Features
- Low-drop voltage regulator 5 V, 250 mA for main supply
- Two half-bridge gate drivers for external N-channel MOSFETs
- Adaptive MOSFET gate control:
- High-speed CAN transceiver supporting CAN FD communication up to 5 Mbit/s according to ISO11898-2:2016 including selective wake-up functionality via CAN partial networking and CAN FD tolerant mode
- LIN Transceivers LIN2.2/SAE J2602 with programmable TXD time-out feature and LIN flash mode
- Four high-side outputs 7 Ω typ.
- One PWM input
-
High-side and low-side PWM capable
-
Active free-wheeling
-
Up to 25 kHz PWM frequency
-
- 32 bit serial peripheral interface (SPI) with cyclic redundancy check (CRC)
- Very low quiescent current consumption in Stop Mode and Sleep Mode
- Diagnostic and supervision features
Benefits
- Reduced PCB board saving up to 50 percent due to integration approach
- Lower switching losses and EMC optimization due to adaptive MOSFET control
- Automatic regulation of MOSFET pre-charge currents diminish need for production MOSFET calibration
- VS monitoring in sleep mode activates MOSFET to prevent from ECU damage when motor is in generator mode
- Product validation
Qualified for automotive applications. Product validation according to AEC-Q100/101
Potential Applications
- Seat control modules
- Smart power closure systems, such as power liftgate, power sliding door, power tailgate, sunroof
- Seatbelt pretension and many other
| Type | Package | Marking |
| MOTIXTM TLE9560-3QX | PG-VQFN-48-70 | MOTIXTM TLE9560-3QX |
MOTIX™ TLE956x is ISO26262-ready! How to obtain Safety Application Note?
myInfineon Collaboration Platform, otherwise known as the myICP is a portal through which you can access all the documentation related to Infineon’s products. While most documentation is accessible via Infineon’s website, confidential documents requiring Non-Disclosure Agreements (NDAs) from customers can be accessed from myICP.
Access to myICP is granted in three basic steps:
Step 1: Register to myInfineon Platform.
- Sign up to MyInfineon here
- Type in the necessary information in the registration form
- Activate your account by clicking on the link in the e-mail sent to you
Step 2: Become promoted user in myInfineon by contacting your Infineon counterpart or by clicking the promotion banner in the My Profile tab on MyInfineon.
Step 3: Get access to the required documentation.








