ISP25DP06LMS
Overview
P-channel MOSFET in normal and logic level, reducing design complexity in medium and low power applications
OptiMOS™ P-channel small signal MOSFETs 60V in SOT-223 package is the new technology targeted for consumer applications. The main advantage of a P-channel small signal device is the reduction of design complexity in medium and low power applications. Enabling fast switching, avalanche ruggedness and an easy interface to microcontroller unit (MCU), also featuring a very low on-resistance RDS(on). It is available in logic level.
Summary of Features
- VDS= -60V
- Very low on-resistance RDS(on)
- 100% avalance tested
- Logic level
- Qualified according to JEDEC standard
Benefits
- Easy interface to MCU
- Fast switching
- Avalanche ruggedness
Potential Applications
- Battery
- Consumer
- LV-Drives
- Power tools
Training
Quality
Support




