BSP300

N-Channel Small Signal MOSFET 800 V in SOT-223 package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSP300
BSP300

Product details

  • Ciss
    170 pF
  • Coss
    20 pF
  • ID max
    0.19 A
  • IDpuls max
    0.8 A
  • Mode
    Enhancement
  • Mounting
    SMD
  • Operating Temperature min
    -55 °C
  • Package
    SOT-223
  • Pin Count
    4 Pins
  • Polarity
    N
  • Ptot max
    1.8 W
  • RDS (on) max
    20000 mΩ
  • VDS max
    800 V
  • VGS(th) range
    2 V to 4 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
Infineon technologies offers automotive and industrial manufacturers a broad portfolio of N and P-Channel Small Signal MOSFETs that meet and exceed the highest quality requirements in well-known industry standard packages. With unmatched levels of reliability and manufacturing capacity these components are ideally suited for a wide variety of applications including LED lighting , ADAS , body control units , SMPS and motor control .

Features

  • Enhancement mode
  • Normal level
  • Avalanche rated
  • Fast switching
  • Dv/dt rated
  • Pb-free lead-plating
  • RoHS compliant, halogen-free
  • Qualified according to automotive standards
  • PPAP capable

Benefits

  • Low RDS(on) provides higher efficiency and extends battery life
  • Small packages save PCB space
  • Best-in-class quality and reliability

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }