Silicon Carbide CoolSiC™ MOSFETs
Silicon Carbide CoolSiC™ MOSFET solutions are the next essential step towards an energy-smart world.
Silicon Carbide CoolSiC™ MOSFETs subcategories
Based on volume experience and compatibility know-how, Infineon introduces the revolutionary CoolSiC™ MOSFET technology which enables radically new product designs. In comparison to traditional Silicon based switches like IGBTs and MOSFETs, the Silicon Carbide (SiC) MOSFET offers a series of advantages. CoolSiC™ MOSFET products in 1700 V, 1200 V and 650 V target photovoltaic inverters, battery charging. energy storage, motor drives, UPS, auxiliary power supplies and SMPS. Silicon Carbide CoolSiC™ MOSFET represents the best performance, reliability and ease of use for system designers. Silicon Carbide (SiC) opens up new degrees of flexibility for designers to harness never before seen levels of efficiency and reliability.
Enhancing new materials to offer customers extended levels of performance
CoolSiC™ MOSFET offers a series of advantages. These include, the lowest gate charge and device capacitance levels seen in SiC switches, no reverse recovery losses of the anti-parallel diode, temperature independent low switching losses, and threshold-free on-state characteristics.
Infineon’s unique CoolSiC™ MOSFET adds additional advantages. Superior gate oxide reliability enabled by state-of-the-art trench design, best in class switching and conduction losses, highest transconductance level (gain), threshold voltage of Vth = 4V and short-circuit robustness. This is the revolution you can rely on.
All this results in a robust Silicon Carbide MOSFET, ideal for hard- and resonant-switching topologies like LLC and ZVS, which can be driven like an IGBT or MOSFET with easy to use drivers. Delivering the highest level efficiency at high switching frequencies allowing for system size reduction, power density increases and high lifetime reliability.
Product line up
CoolSiC™ MOSFET first products in different housings
TO-247-4pin package contains an additional connection to the source (Kelvin connection) that is used as a reference potential for the gate driving voltage, thereby eliminating the effect of voltage drops over the source inductance. The result is even lower switching losses than for TO247-3pin version, especially at higher currents and higher switching frequencies. CoolSiC™ MOSFET Easy modules offer a very good thermal interface, a low stray inductance and robust design as well as PressFIT connections. While low power ranges can be ideally addressed with the Easy family, medium power inverters of 250+ kW can best make use of the 62mm package.
The world’s first high-performance 1200 V CIPOS™ Maxi SiC IPM in the smallest and most compact package
CoolSiC™ MOSFET based CIPOS™ Maxi IPM IM828 series is the world’s first 1200 V transfer molded silicon carbide IPM which integrated an optimized 6-channel 1200V SOI gate driver and 6 CoolSiC™ MOSFETs.
The smallest and most compact package in 1200 V class, IM828-XCC combines a power rating in excess of 4.8 kW with exceptional power density, reliability and performance.
> Discover more information about CIPOS™ Maxi
Silicon Carbide (SiC) Forum
The SiC web forum provides you with a platform for exchanging ideas with the community, asking our Silicon Carbide experts for advice and for sharing your experience with CoolSiC™ MOSFET modules and discretes.
SiC MOSFET 650 V and 1200 V Gate Driver ICs
Ultra-fast switching power transistors such as CoolSiC™ MOSFETs can be easier handled by means of isolated gate output sections. Therefore, the galvanically isolated EiceDRIVER™ ICs based on Infineon’s coreless transformer technology are recommended as most suitable.
> More about our EiceDRIVER™ ICs for Silicon Carbide MOSFETs
The changing face of CAV – how electrification is changing the commercial vehicles business
This whitepaper reviews the e-CAV market‘s applications and takes a look at the solutions Infineon has on offer meeting the extreme demands placed on the electronic systems.
Webinar about driving the electrification of commercial vehicles
Join our webinar and learn about trends and semiconductor system solutions in the electrification of commercial vehicles.
CoolSiC™ MOSFET Webinars
Watch our webinar to discover more about technological positioning of silicon versus SiC and GaN power devices for both high and low power applications.
CoolSiC™ MOSFET Microlearnings
With the growing market of electrical vehicles, the industry has put forward more requirements for the performance of charging piles.
This e-learning will show you that the emergence of CoolSiC™ MOSFETs has improved the charging pile industry to make the EV charger smaller, faster and with higher efficiency.
This training will introduce you to how the CoolSiC™ will help to design the next generation of servo drives.
Driving a CoolSiC™ MOSFET is much easier than you think. This training will show you how it can be driven with a 0 V turn-off gate voltage.
With this training you will learn how to calculate a reference gate resistance value for your Silicon Carbide MOSFET, how to identify suitable gate driving ICs based on peak current and power dissipation requirements and to fine-tune the gate resistance value in laboratory environment based on worst case conditions.
See how to optimize devices’ behavior in their applications with Infineon’s SPICE Compact Models for CoolSiC™ MOSFETs.
In this video, you will focus on the comparison of the power handling capacity of IGBTs and SiC MOSFETs, Go through the different aspects that need to be considered when dimensioning an IGBT or a MOSFET for a certain application.
Get to know paralleling IGBT power modules with SiC MOSFETs can be exacerbated due to the much faster device switching speeds, motivation behind paralleling SiC MOSFET modules, key challenges and solutions for both gate driver and power layout design and optimized system loop inductance to minimize switching losses.
Get to know paralleling IGBT power modules with SiC MOSFETs can be exacerbated due to the much faster device switching speeds, motivation behind paralleling SiC MOSFET modules, key challenges and solutions for both gate driver and power layout design and optimized system loop inductance to minimize switching losses.
Get know recent trends in 1500 Volt PV system, challenges and technical and gain educated comprehensive solution for the 1500 Volt PV market.