IRLMS5703 Overview -30V Single P-Channel HEXFET Power MOSFET in a TSOP-6 (Micro 6) package Benefits RoHS Compliant Low RDS(on) Industry-leading quality Dynamic dv/dt Rating Fast Switching Fully Avalanche Rated 175°C Operating Temperature P-Channel MOSFET Potential Applications DC Switches Load Switch Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Support Contact