IRF9395M Overview A -30V Dual P-Channel HEXFET Power MOSFET in a DirectFET MC package rated at -14 amperes optimized with low on resistance Benefits RoHS Compliant Low RDS(on) Dual P-Channel MOSFET Low Profile (less than 0.7 mm) Dual Sided Cooling Potential Applications Battery Protection Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Support Contact