sTOLL
Overview
OptiMOS™ power MOSFET sTOLL – 7 x 8 mm power MOS package
Infineon’s family of OptiMOS™ N-Channel power MOSFETs in 7 x 8 small TOLL (small TO-Leadless) packages are benchmark products optimized for very low RDS(on) and high-current capability, alongside Infineon’s renowned quality standard for robust industry designs. This makes the sTOLL MOSFET package the ideal solution for various battery powered, battery protection, and battery formation applications requiring low package resistance and high-current handling MOSFETs.
The sTOLL family of MOSFETs is available in a small 7 x 8 leadless package to reduce the physical footprint and overall BOM of end products. The improved RDS(on) and ID ratings, continuous and pulsed, enable increased battery run time and higher power density.
Key features | Key benefits | Potential applications |
|
|
|
Products
Highlights
Support