Active and preferred
RoHS Compliant

ISZ230N10NM6

OptiMOS™ 6 power MOSFET 100 V Normal Level in PQFN 3.3x3.3 package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ISZ230N10NM6
ISZ230N10NM6
ea.

Product details

  • Budgetary Price €/1k
    0.39
  • ID max
    31 A
  • ID (@25°C) max
    31 A
  • IDpuls max
    124 A
  • Mounting
    SMT
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    PQFN 3.3 x 3.3 Fused Lead
  • Pin Count
    8 Pins
  • Polarity
    N
  • Ptot max
    48 W
  • QG (typ @10V)
    7.4 nC
  • QG
    7.4 nC
  • RDS (on) max
    23 mΩ
  • RDS (on) (@10V) max
    23 mΩ
  • VDS max
    100 V
  • VGS(th) range
    2.3 V to 3.3 V
  • VGS(th)
    2.8 V
OPN
ISZ230N10NM6ATMA1
Product Status active and preferred
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name PQFN 3.3 x 3.3
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
ISZ230N10NM6 OptiMOS™ 6 100 V in normal level is setting new technology standards in power MOSFETs. Compared to alternative products, Infineon’s leading thin wafer technology is enabling significant performance benefits. OptiMOS™ 6 industrial power MOSFET 100 V is designed for high switching frequency application such as telecom and server power supply, but also the ideal choice for other applications such as solar, power tools and drones.

Features

  • New tech:20% less RDS(on) vs. OptiMOS™ 5
  • 30% improved FOMg
  • Low & soft reverse recovery charge
  • Ideal for high switching frequency
  • MSL 1 classified according to J-STD-020
  • 175 °C junction temperature rating
  • High avalanche energy rating
  • Pb-free lead plating
  • RoHS compliant

Benefits

  • Low conduction losses
  • Low switching losses
  • Fast turn on and off
  • Less paralleling required
  • Robust reliable performance
  • Environmentally friendly
  • Less paralleling required

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }