IRLIZ44N Overview 55V Single N-Channel HEXFET Power MOSFET in a TO-220 FullPak (Iso) package Benefits RoHS Compliant Low RDS(on) Industry-leading quality Dynamic dv/dt Rating Fast Switching Fully Avalanche Rated 175°C Operating Temperature Logic Level Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Quality Support Contact