IRFPS3815 Overview 150V Single N-Channel HEXFET Power MOSFET in a Super 247 (TO-274AA) package Benefits RoHS Compliant Low RDS(on) Industry-leading quality Dynamic dv/dt Rating Fast Switching Fully Avalanche Rated 175°C Operating Temperature Unfortunately, your browser does not support embedded frames (iframes): You can view the embedded page here. Parametrics Documents Order Boards Tools & Software Simulation Videos Partners Training Packaging Quality Support Contact