IRFH4201
Overview
25V Single N-Channel HEXFET Power MOSFET in a 5mm X 6mm PQFN package
Benefits
- Low RDSon (less than 0.95 mOhms)
- Low Thermal Resistance to PCB (less than 0.8°C/W)
- Low Profile (less than 0.9 mm)
- Industry-Standard Pinout
- Compatible with Existing Surface Mount Techniques
- RoHS Compliant, Halogen-Free
- MSL1, Industrial Qualification
- FastIRFET™
Potential Applications
- eFuse
- HotSwap
- Isolated Primary Side MOSFETs
- Isolated Secondary Side SyncRec MOSFETs
- MultiPhase SyncFET
- ORing
- Point of Load SyncFET
Quality
Support



