Active
RoHS Compliant

IRF5801

200V Single N-Channel MOSFET in a TSOP-6 (Micro 6) package
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRF5801
IRF5801
ea.

Product details

  • Budgetary Price €/1k
    0.11
  • ID (@25°C) max
    0.6 A
  • Moisture Sensitivity Level
    1
  • Mounting
    SMD
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    TSOP-6
  • Polarity
    N
  • Ptot (@ TA=25°C) max
    2 W
  • Ptot max
    2 W
  • Qgd
    2.2 nC
  • QG (typ @10V)
    3.9 nC
  • RDS (on) (@10V) max
    2200 mΩ
  • RthJA max
    62.5 K/W
  • Special Features
    Small Power
  • Tj max
    150 °C
  • VDS max
    200 V
  • VGS(th) range
    3 V to 5.5 V
  • VGS(th)
    4.25 V
  • VGS max
    30 V
OPN
IRF5801TRPBF
Product Status active
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-6
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The IR MOSFET family of power MOSFETs utilizes proven silicon processes offering designers a wide portfolio of devices to support various applications such as DC motors, inverters, SMPS, lighting, load switches as well as battery powered applications.The devices are available in a variety of surface mount and through-hole packages with industry standard footprints for ease of design.

Features

  • Planar cell structure for wide SOA
  • Optimized for broadest availability
  • Product qualification according to JEDEC
  • Silicon optimized for applications
  • Industry standard surface-mount power

Benefits

  • Increased ruggedness
  • Wide availability at distribution
  • Industry standard qualification level
  • High performance, low-frequency
  • Standard pinout, drop-in replacement

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }