Active
RoHS Compliant

IPT020N10N3

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IPT020N10N3
IPT020N10N3
ea.

Product details

  • Budgetary Price €/1k
    1.78
  • Ciss
    11200 pF
  • Coss
    2010 pF
  • ID (@25°C) max
    300 A
  • IDpuls max
    1200 A
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    TOLL (HSOF-8)
  • Polarity
    N
  • Ptot max
    375 W
  • QG (typ @10V)
    156 nC
  • RDS (on) (@10V) max
    2 mΩ
  • RthJA max
    62 K/W
  • RthJC max
    0.4 K/W
  • Rth
    0.4 K/W
  • VDS max
    100 V
  • VGS(th) range
    2 V to 3.5 V
  • VGS(th)
    2.7 V
OPN
IPT020N10N3ATMA1
Product Status active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TOLL
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
Infineon's TO-Leadless package is optimized for high current applications such as forklift, light electric vehicles (LEV), POL (point-of-load) and telecom. This package is a perfect solution for high power applications where highest efficiency, outstanding EMI behaviour as well as best thermal behaviour and space reduction are required.

Features

  • Industry‘s lowest R DS(on)
  • Highest current capability >480A
  • Very low package parasitics and inductances

Benefits

  • Less paralleling and cooling required
  • Highest system reliability
  • System cost reduction
  • Enabling very compact design

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }