Active
RoHS Compliant

BSC520N15NS3 G

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BSC520N15NS3 G
BSC520N15NS3 G
ea.

Product details

  • Budgetary Price €/1k
    0.37
  • Ciss
    670 pF
  • Coss
    80 pF
  • ID (@25°C) max
    21 A
  • IDpuls max
    84 A
  • Operating Temperature range
    -55 °C to 150 °C
  • Package
    SuperSO8 5x6
  • Polarity
    N
  • Ptot max
    57 W
  • QG (typ @10V)
    8.7 nC
  • RDS (on) (@10V) max
    52 mΩ
  • Rth
    2.2 K/W
  • VDS max
    150 V
  • VGS(th) range
    2 V to 4 V
  • VGS(th)
    3 V
OPN
BSC520N15NS3GATMA1
Product Status active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SuperSO8 5x6
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The 150V OptiMOS™ achieves a reduction in R DS(on) of 40% and of 45% in figure of merit (FOM) compared to the next best competitor. This drastic improvement opens new possibilities like moving from leaded packages to SMD packages or effectively replacing two old parts with one OptiMOS™ part.

Features

  • Excellent switching performance
  • World’s lowest R DS(on)
  • Low Q g and Q gd
  • Excellent gate charge
  • RoHS compliant-halogen free
  • MSL1 rated

Benefits

  • Environmentally friendly
  • Increased efficiency
  • Highest power density
  • Less paralleling required
  • Smallest board-space consumption
Easy-to-design products23

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }